Kingsley Basin Bridge Mixer Tap
Kingsley Basin Bridge Mixer Tap
Kingsley Basin Bridge Mixer Tap
Kingsley Basin Bridge Mixer Tap
Kingsley Basin Bridge Mixer Tap

    Kingsley Basin Bridge Mixer Tap

    The Kingsley Basin Bridge Mixer Tap instantly elevates any bathroom with its sleek shaped spout and elegant details. Made from solid brass, it promises lasting durability and has an easy-to-use swivel function. Its assembly-handled controls and above-bench coloured breech add a refined touch.

    Designed with ¼ turn forward spindles for precise water control, this premium tap perfectly complements the sophisticated style of the Kingsley Provincial range, blending timeless elegance with practical performance.

    Features:
    – Easy-to-clean solid brass construction.
    – ¼ turn handles for smooth and precise water control.
    – Easy-to-use swivel spout.

    Dimensions:
    – Height: 165mm
    – Length: 337mm

    Specifikime teknike
    • Referencë unikekingsley-basin-bridge-mixer-tap
    • Familja e produkteveBasin Mixers
    • Grupi i produkteveKingsley
    • LlojiObjekt (një objekt të vetëm)
    • Data e botimit2026-09-18
    • Numri i botimit1
    • Gjatësia (mm)252
    • Gjerësia (mm)337
    • Thellësia (mm)119
    Të ngjashme
    • Materiali kryesorTunxh
    • Projektuar nëAustrali
    • Prodhuar nëKinë
    • Weight Net (kg)3.59
    Klasifikimi
    • Kategoria BIMobjectKuzhina - Rubinet & Miksera
    • IFC classificationKontrolluesi i rrjedhës
    • Uniclass 2015 CodePr_40_20_87_98
    • Uniclass 2015 PërshkrimWashbasin taps
    • OmniClass Number23-31 11 15 11
    • OmniClass TitleSink Cartridge Faucets