Kingsley Kitchen Bridge Mixer Tap
Kingsley Kitchen Bridge Mixer Tap
Kingsley Kitchen Bridge Mixer Tap
Kingsley Kitchen Bridge Mixer Tap
Kingsley Kitchen Bridge Mixer Tap
Kingsley Kitchen Bridge Mixer Tap

    Kingsley Kitchen Bridge Mixer Tap

    The Kingsley Kitchen Bridge Mixer Tap instantly elevates any kitchen with its sleek gooseneck spout and elegant details. Made from solid brass, it promises lasting durability and has an easy-to-use swivel function. Its assembly-handled controls and above-bench coloured breech add a refined touch.

    Designed with ¼ turn forward spindles for precise water control, this premium tap perfectly complements the sophisticated style of the Kingsley Provincial range, blending timeless elegance with practical performance.

    Features:
    – Easy-to-clean solid brass construction.
    – ¼ turn handles for smooth and precise water control.
    – 360 swivel spout for superb functionality.

    Dimensions:
    – Height: 371mm
    – Reach: 200mm
    – Spout Diameter: 24mm

    Specifikime teknike
    • Referencë unikekingsley-kitchen-bridge-mixer-tap
    • Familja e produkteveKitchen Mixers
    • Grupi i produkteveKingsley
    • LlojiObjekt (një objekt të vetëm)
    • Data e botimit2026-09-18
    • Numri i botimit1
    • Gjatësia (mm)80
    • Gjerësia (mm)435
    • Thellësia (mm)505
    Të ngjashme
    • Materiali kryesorStainless steel 304
    • Projektuar nëAustrali
    • Prodhuar nëKinë
    • Weight Net (kg)3.26
    Klasifikimi
    • Kategoria BIMobjectKuzhina - Rubinet & Miksera
    • IFC classificationKontrolluesi i rrjedhës
    • Uniclass 2015 CodePr_40_20_87
    • Uniclass 2015 PërshkrimTaps and water supply outlet fittings
    • OmniClass Number23-31 11 15 11
    • OmniClass TitleSink Cartridge Faucets