Model 7900 PURGEnVENT Automatic Air Vent (AAV)
Model 7900 PURGEnVENT Automatic Air Vent (AAV)

    Model 7900 PURGEnVENT Automatic Air Vent (AAV)

    4.5 nga 5 yje4.5(6 vlerësime)

    The PURGEnVENT Model 7900 Automatic Air Vent (AAV) is a 1" ball valve, strainer, air vent, and purge assembly. This patent pending, one-piece isolation valve with strainer and purge with hose thread is designed to allow for the rapid purging of air from the pipes as the system is filled and the venting of excess air once the system is filled. The purge valve doubles as a vacuum break when the system is being drained.

    To rapidly remove air from the fire protection system while it is being filled with water attach a hose to the thread connection and open the purge valve. When water reaches the purge valve close it and the automatic vent will release any remaining air in the system while it is in operation. When draining the system unscrew the cap and open the purge valve, this will act as a vacuum break helping to drain the system more effectively while reducing the need to reseat gaskets while refilling the system.

    Specifikime teknike
    • Referencë unikeagf-model-7900AAV
    • Familja e produkteveAGF Fire Sprinkler Products
    • Grupi i produktevePURGEnVENT
    • LlojiObjekt (një objekt të vetëm)
    • Data e botimit2019-10-18
    • Numri i botimit1
    Të ngjashme
    • Materiali kryesorTunxh
    • Projektuar nëShtetet e Bashkuara
    • Prodhuar nëShtetet e Bashkuara
    Klasifikimi
    • Kategoria BIMobjectAparateve kundër zjarrit - Sisteme spërkatëse
    • IFC classificationValvul
    • Emrin UNSPSCValves
    • UNSPSC code401416
    • Uniclass 2015 CodePr_65_54
    • Uniclass 2015 PërshkrimValve products
    • CSI MasterFormat 2014 Code23 09 13.33
    • CSI MasterFormat 2014 TitleControl Valves
    • OmniClass Number23-27 31 00
    • OmniClass TitleValves

    Rajoni i disponueshëm

    Asia Europe Africa South America Oceania North America