Certified Sendzimir Galvanised Metal Cable Tray CMCSC
Aiscan

Certified Sendzimir Galvanised Metal Cable Tray CMCSC

It features a Class 3 corrosion resistance rating. It provides electrical continuity and is non-flame propagating. It has a greater thickness than its standard variant. Thanks to its UNIFAST plug-in joining system between sections, which makes installation faster and easier, no screws or additional accessories are required to join sections together. We also offer finishes in EZ, G.C, A.R, and INOX for systems in any type of environment.
Specifikim
  • Technical characteristics in accordance with standard UNE-EN 61537, Sendzimir galvanised in accordance with UNE-EN 10346, with a minimum Zn thickness of 15μm. Its composition is cold-rolled steel DC01, UNE-EN 10130. 

    It has an impact resistance of 20J at -40°C. The operating temperature ranges from -40°C to 150°C. 

    *Installation of this product shall be carried out in accordance with the instructions of the R.E.B.T.

Specifikime teknike
  • Referencë unikecertified-sendzimir-galvanised-metal-cable-tray-cmcsc
  • LlojiObjekt (një objekt të vetëm)
  • Data e botimit2026-06-23
  • Numri i botimit1
Klasifikimi
  • Kategoria BIMobjectElektrike - Shpërndarje