Wire Mesh Cable Tray BMPR
Aiscan

Wire Mesh Cable Tray BMPR

Metal cable tray with a completely smooth and homogeneous finish. Its composition is C4D steel wire in accordance with standard UNE-EN 16120. It has an impact resistance of 20J at -40°C. The operating temperature ranges from -40°C to 150°C. It features a Class 8 corrosion resistance rating. It provides electrical continuity and is non-flame propagating. 

We also offer finishes in EZ, G.C, A.R, and INOX for systems in any type of environment.

Specifikim
  • Technical characteristics in accordance with standard UNE-EN 61537, R1000+ galvanising (exclusive to AISCAN). 

    No risk of damage to cable sheaths or operators, as it is 100% free of sharp burrs. 

    Reduced environmental impact. 

    *Installation of this product shall be carried out in accordance with the instructions of the R.E.B.T.

Specifikime teknike
  • Referencë unikewire-mesh-cable-tray-bmpr
  • LlojiObjekt (një objekt të vetëm)
  • Data e botimit2026-06-02
  • Numri i botimit1
Klasifikimi
  • Kategoria BIMobjectElektrike - Shpërndarje