Telescopic arean section Manually folding backrest
Telescopic arean section Manually folding backrest
Telescopic arean section Manually folding backrest
Telescopic arean section Manually folding backrest
Telescopic arean section Manually folding backrest
Telescopic arean section Manually folding backrest

    Telescopic arean section Manually folding backrest

    The seats of the manually retractable telescopic grandstand are easily folded down using a pedal mechanism, available in either two- or three-seat configurations, offering a range of standard design features. The grandstand is ideally suited for sports, concert, and lecture halls. Each installation is always customized to suit the specific project and can be equipped with either benches or seats in various designs.

    The telescopic system features a robust steel construction and is manufactured in Småland, ensuring high strength and stability. The structure consists of welded modules connected with through bolts.

    Our telescopic grandstands comply with the requirements of EN 13200-5 and 2006/42/EC.

    Specifikim
    • Steel Telescopic Grandstand

      The frame is manufactured from a strong load-bearing tubular steel construction that ensures excellent stability.
      Sections and height are customized according to requirements. The entire grandstand is operated electrically using dual hand controls.

      Flooring

      We recommend flooring in non-slip linoleum. Naturally, there is also room for customer-specific preferences.

      Seating

      The seat for our manual telescopic grandstand is the well-adapted Stadium Comfort.

      Side Railings

      Each grandstand section is equipped with side railings.

      Optional Features

      • Front railing
      • Various types of handrails for aisles
      • Different types of gates
      • Side curtains
      • Step lighting


    Specifikime teknike
    • Referencë uniketelescopic-grandstand-manually-folding-backrest
    • LlojiObjekt (një objekt të vetëm)
    • Data e botimit2026-05-26
    • Numri i botimit1
    Klasifikimi
    • Kategoria BIMobjectSport & Rekreacion - Stadiumi i uljes
    • IFC classificationObjekt
    • Uniclass 2015 CodeAc_40_65_05
    • Uniclass 2015 PërshkrimAudience seating
    • CSI MasterFormat 2014 Code12 52 00
    • CSI MasterFormat 2014 TitleSeating
    • OmniClass Number23-21 29 23 11
    • OmniClass TitleFixed Stadium Seating

    Rajoni i disponueshëm

    Europe
    Danimarkë
    Finlandë
    Norvegji
    Suedi