Ejector pumps
Altech
Të arkivuara

Ejector pumps

This product is only available for the Swedish market. Altech Ejector pump is a newly developed pump with the best efficiency in the market. Used for pumping drinking water from drilled wells to permanent residents or second homes, as well as water community associations. The pump is silent with long service life and robust construction for minimal service needs. Can be mounted on all existing ejectors in the market. Note: Be careful not to connect the pump directly to the tap water system, but via a buffer tank such as a suitable membrane hydrophore / hydrophore.
Specifikim
  • This product is only available for the Swedish market. Models: E60 Engine power: 1.1 kW E80 Engine power: 1.5 kW E100 Engine power: 2.2 kW
Specifikime teknike
  • Referencë unikeEjektorpumpar
  • Familja e produktevePumps
  • Grupi i produkteveEjector pumps
  • LlojiDokumentacion (info)
  • Data e botimit2016-08-09
  • Numri i botimit1
Të ngjashme
  • Materiali kryesorCast iron
  • Projektuar nëSuedi
Klasifikimi
  • Kategoria BIMobjectPajisje hidraulike - Pompë
  • IFC classificationObjekt
  • Emrin UNSPSCDeepwell pumps
  • UNSPSC code40151547
  • OmniClass Number23-27 17 00
  • OmniClass TitlePumps
  • CSI UniFormat II CodeD20
  • CSI UniFormat II TitlePLUMBING