Isella Aqua Vanity Unit with doors and mineral composite washbasin
Isella Aqua Vanity Unit with doors and mineral composite washbasin
Isella Aqua Vanity Unit with doors and mineral composite washbasin
    Alterna

    Isella Aqua Vanity Unit with doors and mineral composite washbasin

    This product is only available for the Swedish market.

    Alterna Isella Aqua Vanity Unit in white matte with mineral composite washbasin. The vanity units are completely water-resistant in thermoplastic, with 2 soft-closing doors. The vanity units are delivered fully assembled. Handles are available as accessories.

    Measurements: Width: 605 mm, Depth: 390 mm, Height: 605 mm

    Specifikim
    • This product is only available for the Swedish market.

    Specifikime teknike
    • Referencë unikeIsellaunderskap_aqua_dorrar_mineralkomposit
    • Familja e produkteveSanitet
    • Grupi i produkteveBadrumsmöbler
    • LlojiObjekt (një objekt të vetëm)
    • Data e botimit2023-02-28
    • Numri i botimit1
    Të ngjashme
    • Materiali kryesorPlastik
    • Projektuar nëSuedi
    Klasifikimi
    • Kategoria BIMobjectSanitar - Njësitë e përziera
    • IFC classificationTerminali Sanitar
    • Kodi ETIMEC010013
    • Emri ETIMBathroom vanity
    • Uniclass 2015 CodePr_40_20_76_94
    • Uniclass 2015 PërshkrimVanity units
    • CSI MasterFormat 2014 Code12 35 30.23
    • CSI MasterFormat 2014 TitleBathroom Casework
    • OmniClass Number23-19 31 17 11
    • OmniClass TitleBathroom Units
    • CSI UniFormat II CodeD2010
    • CSI UniFormat II TitlePlumbing Fixtures