Aluprom 31 - 4 panels
Aluprom 31 - 4 panels
    Aluval

    Aluprom 31 - 4 panels

    System raisable sliding with 80mm frame and thermal break
    Specifikim
    • System designed to permit the closure from little to large spaces. Raisable sliding series with thermal break. Maximum measurements for leaf: 2.36 metres wide and 2.7 metres height . Glazing width until 33mm. 80mm wide frame. The leafs can withstand up to 400Kg. Assembly of frames and leaves: cut mitering with brackets.
    Specifikime teknike
    • Referencë unikealuprom31-4-panels
    • Familja e produkteveThermal Break Series- Sliding Raisable Series
    • Grupi i produkteveAluprom 31
    • LlojiObjekt (një objekt të vetëm)
    • Data e botimit2023-09-05
    • Numri i botimit1
    • Thellësia (mm)80
    Të ngjashme
    • Materiali kryesorAlumin
    • Materiali dytësorPolyamide
    • Projektuar nëSpanjë
    • Prodhuar nëSpanjë
    Klasifikimi
    • Kategoria BIMobjectDritare - Hapje kursor
    • IFC classificationDritare
    • Kodi ETIMEG020700
    • Emri ETIMBuilding sector - other
    • Emrin UNSPSCWindows
    • UNSPSC code301716
    • Uniclass 2015 CodeEF_25_30
    • Uniclass 2015 PërshkrimDoors and windows
    • CSI MasterFormat 2014 Code08 51 13
    • CSI MasterFormat 2014 TitleAluminum Windows
    • OmniClass Number23-17 13 00
    • OmniClass TitleWindows
    • CSI UniFormat II CodeB2020
    • CSI UniFormat II TitleExterior Windows