Stainless Steel Single Chamber - Full Port with Mechanical Check Feature - 905GS-16, 905AS-16

Stainless Steel Single Chamber - Full Port with Mechanical Check Feature - 905GS-16, 905AS-16

905GS-16 (Globe) and 905AS-16 (Angle) Series are Stainless Steel, full port, single chamber basic valves that incorporate a two-piece disc and diaphragm assembly. This assembly is the only moving part within the valve allowing it to open, close, or modulate as commanded by the pilot control system. The lower portion of this two-piece assembly is a mechanical check feature, which acts independent of diaphragm position or pilot control system, and provides immediate check action when flow ceases. Stainless Steel construction provides superior corrosion resistance, a lightweight alternative to conventional heavy iron valves, extended diaphragm life, and reduced frequency and labor costs associated with traditional maintenance repairs.

Specifikim
  • Features

    • Lightweight Stainless Steel construction reduces corrosion, diaphragm wear, and labor frequency and costs
    • Mechanical check feature provides immediate check action when flow ceases
    • Valve opens, closes, or modulates as commanded by the pilot control system
    • One-piece disc and diaphragm assembly is the only moving part within the valve
Specifikime teknike
  • Referencë unike905GS-16-905AS-16
  • Familja e produktevePlumbing & Flow Control Solutions
  • Grupi i produkteveAutomatic Control Valves
  • LlojiObjekt (një objekt të vetëm)
  • Data e botimit2019-12-10
  • Numri i botimit1
Të ngjashme
  • Materiali kryesorÇelik
  • Projektuar nëShtetet e Bashkuara
  • Prodhuar nëShtetet e Bashkuara
Klasifikimi
  • Kategoria BIMobjectPajisje hidraulike - Valvul
  • IFC classificationValvul
  • Emrin UNSPSCValves
  • UNSPSC code401416
  • Uniclass 2015 CodePr_65_54_40_16
  • Uniclass 2015 PërshkrimControl valves
  • CSI MasterFormat 2014 Code23 09 13.33
  • CSI MasterFormat 2014 TitleControl Valves
  • OmniClass Number23-27 31 00
  • OmniClass TitleValves
  • CSI UniFormat II CodeD20
  • CSI UniFormat II TitlePLUMBING

Rajoni i disponueshëm

North America
Kanadë
Shtetet e Bashkuara
Common.Footer.ValueProp.Image.AltText

Aplikacion dizajnimi për Revit

Ngarkoni familjet direkt në modelin tuaj Revit me një klik të vetëm

Merrni një vend për të hyrë më lehtë në objekte të reja, ruani familjet tuaja Revit dhe bashkëpunoni me ekipin tuaj.

  • Shenjë টিকPunoni drejtpërdrejt me objekte BIM pranë Revit
  • Shenjë টিক 2 GB hapësirë ruajtje në Cloud - ruani përmbajtjen tuaj Revit
  • Shenjë টিক Merrni LCA e karbonit të mishëruar (A1-A3) direkt nga Revit