Amvic - Amdeck Eco 8in Floor and Roof System
Amvic - Amdeck Eco 8in Floor and Roof System
Amvic - Amdeck Eco 8in Floor and Roof System
Amvic - Amdeck Eco 8in Floor and Roof System

    Amvic - Amdeck Eco 8in Floor and Roof System

    Amvic’s Amdeck system is an insulated, stay in place concrete form that can be used for virtually any floor or roof construction. It is compatible with any wall type that would normally be used with typical concrete slab. It is a 3-in-1 system offering structure, insulation and finished attachment. Amdeck is a cost effective, resilient and environmentally friendly construction system helping revolutionize modern construction and change the way we build.

    This innovative modular system uses beam pocket cutouts in the foam to create a one-way concrete slab allowing the designer to maximize the clear spans. The system has integrated joists that are used to support temporary construction loads and provide a surface for interior finish attachment. Amdeck Pro reduces temporary shoring requirements while Amdeck Eco follows typical shoring requirements for concrete slabs. Amdeck can be used in a horizontal or sloped configuration for floors and roofs with typical finished unsupported clear spans up to 30’ (9.1m). It is perfectly suited for use with ICF walls or independently with other structural systems.

    Specifikim
    • Amdeck Eco is designed for low-rise residential applications with longer sections increasing construction speed. The use of dimensional lumber for the joists simplifies the construction by using a commonly available construction material. 

    Specifikime teknike
    • Referencë unikeamdeckeco8
    • Familja e produkteveInsulated Concrete Forms
    • Grupi i produkteveInsulated Concrete Floor and Roof System
    • LlojiMaterial për ndërtim
    • Data e botimit2020-05-19
    • Numri i botimit1
    • Gjatësia (inçet)8
    • Gjerësia (inçet)24
    • Thellësisë (inçet)96
    Të ngjashme
    • Materiali kryesorPolistiren (EPS)
    • Projektuar nëKanadë
    • Prodhuar nëKanadë
    Klasifikimi
    • Kategoria BIMobjectMateriale ndërtimi - Tulla & Blloqe
    • Uniclass 2015 CodePr_20_93_52_42
    • Uniclass 2015 PërshkrimInsulated concrete blocks
    • CSI MasterFormat 2014 Code04 22 19
    • CSI MasterFormat 2014 TitleInsulated Concrete Unit Masonry
    • OmniClass Number23-13 31 17 17
    • OmniClass TitleInsulated Concrete Forms

    Rajoni i disponueshëm

    North America
    Kanadë
    Shtetet e Bashkuara
    Biblioteka e produkteve BIMobject

    Aplikacion dizajnimi për Revit

    Ngarkoni familjet direkt në modelin tuaj Revit me një klik të vetëm

    Merrni një vend për të hyrë më lehtë në objekte të reja, ruani familjet tuaja Revit dhe bashkëpunoni me ekipin tuaj.

    • Shenjë টিকPunoni drejtpërdrejt me objekte BIM pranë Revit
    • Shenjë টিক 2 GB hapësirë ruajtje në Cloud - ruani përmbajtjen tuaj Revit
    • Shenjë টিক Merrni LCA e karbonit të mishëruar (A1-A3) direkt nga Revit