ARDEX TL 2000™ Fiber Reinforced, Self-Leveling Underlayment
ARDEX

ARDEX TL 2000™ Fiber Reinforced, Self-Leveling Underlayment

The high flow, low prep solution for an optimal flat, smooth surface to install tile over wood and other common substrates

ARDEX TL 2000™ Fiber Reinforced, Self-Leveling Underlayment is a blend of high-strength gypsum, Portland cements, polymers and high-performance fibers used to smooth existing above-grade floors prior to the installation of tile, stone and other new floor coverings.

Key Features

  • Easy to mix and apply; high flow material
  • No lath mesh or additives required over wood substrates
  • Provides a smooth, flat surface optimal for installing large format tile and stone over wood, concrete, gypsum, VCT, porcelain tile, existing patch or leveling materials and non-water-soluble adhesive residue on concrete
  • Interior, above-grade floors only
  • Installs up to 1 1/4” (3 cm) thick neat and up to 2” (5 cm) with aggregate
  • Walkable in 2 – 3 hours
  • Install tile or stone and all other floor coverings in as little as 24 hours

Standards

SystemOne™

Specifikim
  • Installation

    Mixing Ratio: 4.5 quarts (4.25 L) of water per 50 lb. (22.7 kg) bag
    Coverage: 50 sq. ft. per bag at 1/8’’ (4.5 sq. m at 3 mm); 25 sq. ft. per bag at 1/4” (2 sq. m at 6 mm)

    Coverage will vary depending on the texture of the surface being smoothed.

    Performance

    Flow Time: 9 minutes
    Compressive Strength (ASTM C109/mod – Air cure only): 6,000 psi (420 kg/cm2) at 28 days
    Flexural Strength (ASTM C348): 1,600 psi (112 kg/cm2) at 28 days
    Walkable: 2 – 3 hours
    Install Flooring: Installation thicknesses of 1/8”: 24 hours; For installation thicknesses greater than 1/8”: When confirmed dry via mat testing (estimated 2 – 3 days)
    VOC: 0
    Packaging: 50 lb. (22.7 kg) bag
    Storage: Store in a cool, dry area. Do not leave bags exposed to sun.
    Shelf Life: 1 year, if unopened
    Warranty: ARDEX L.P. Standard Limited Warranty applies. Also eligible for the ARDEX Tile and Stone Installation Systems SystemOne™ Warranty.

Specifikime teknike
  • Referencë unikeARDEX-TL-2000
  • Familja e produkteveSubfloor Preparation
  • Grupi i produkteveSelf-Leveling Underlayment
  • LlojiObjekt (një objekt të vetëm)
  • Data e botimit2024-06-20
  • Numri i botimit1
Të ngjashme
  • Projektuar nëShtetet e Bashkuara
  • Prodhuar nëShtetet e Bashkuara
Klasifikimi
  • Kategoria BIMobjectDysheme - Shtresë përfund
  • IFC classificationKat
  • Emrin UNSPSCCarpet or rug underlays
  • UNSPSC code30161719
  • Uniclass 2015 CodePr_35_31_06_80
  • Uniclass 2015 PërshkrimSmoothing and levelling underlay compounds
  • CSI MasterFormat 2014 Code06 16 26
  • CSI MasterFormat 2014 TitleUnderlayment
  • OmniClass Number23-15 17 11 13 11 13
  • OmniClass TitlePortland Cement Floor Underlayments
  • CSI UniFormat II CodeB1010
  • CSI UniFormat II TitleFloor Construction

Rajoni i disponueshëm

North America
Anguilla
Antigua dhe Barbuda
Aruba
Bahamas
Barbados
Belize
Bermuda
Dominica
El Salvador
Grenada
Grenlandë
Guadeloupe
Guatemala
Haiti
Honduras
Ishujt e Virgjër Britanikë
Ishujt e Virgjër të SHBA
Ishujt Kajman
Kanadë
Karaibe Holandë
Kolektiviteti i Shën Martinit
Kosta Rika
Kubë
Kuraçao
Martinique
Meksikë
Montserrat
Nikaragua
Panama
Porto Riko
Republika Domenikane
Saint-Barthélemy
Shën Kitts dhe Nevis
Shën Lucia
Shën Pierre dhe Miquelon
Shën Vincent dhe Grenadinet
Shtetet e Bashkuara
Sint Maarten
Trinidad dhe Tobago
Turks dhe Caicos Islands
Xhamaika
Biblioteka e produkteve BIMobject

Aplikacion dizajnimi për Revit

Ngarkoni familjet direkt në modelin tuaj Revit me një klik të vetëm

Merrni një vend për të hyrë më lehtë në objekte të reja, ruani familjet tuaja Revit dhe bashkëpunoni me ekipin tuaj.

  • Shenjë টিকPunoni drejtpërdrejt me objekte BIM pranë Revit
  • Shenjë টিক 2 GB hapësirë ruajtje në Cloud - ruani përmbajtjen tuaj Revit
  • Shenjë টিক Merrni LCA e karbonit të mishëruar (A1-A3) direkt nga Revit