ARDEX AF 625 - Contact Adhesive
ARDEX AF 625 - Contact Adhesive
    ARDEX

    ARDEX AF 625 - Contact Adhesive

    ARDEX AF 625 provides an instant, permanent contact bond and is suitable for permanent bond and vertical applications including; fixing PVC and rubber floorcoverings, flexible stair nosings, PVC and rubber skirtings/accessories, stair stringers, and cork with natural cork backing.

    • Fast drying, creating an instant bond ideal for vertical applications
    • Floors can be trafficked immediately after installation
    • Easy to apply with a brush or fine serrated trowel
    • Apply floorcoverings into dry adhesive
    • Resealable container reduces waste

    Unit Size Available: 5Ltr

    Coverage: Up to 40m2

    Specifikim
    • Airing Time - 7-10 minutes Working Time - Up to 20 minutes Open Time - Up to 30 minutes
    Specifikime teknike
    • Referencë unikeArdex-af-625
    • Familja e produkteveFlooring Adhesive
    • Grupi i produkteveContact Adhesive
    • LlojiObjekt (një objekt të vetëm)
    • Data e botimit2019-08-26
    • Numri i botimit1
    Të ngjashme
    • Projektuar nëMbretëria e Bashkuar
    • Prodhuar nëMbretëria e Bashkuar
    Klasifikimi
    • Kategoria BIMobjectDysheme - Të tjera
    • IFC classificationKat
    • Emrin UNSPSCFlooring
    • UNSPSC code301617
    • Uniclass 2015 CodeEF_30_20
    • Uniclass 2015 PërshkrimFloors
    • CSI MasterFormat 2014 Code09 60 00
    • CSI MasterFormat 2014 TitleFlooring
    • OmniClass Number23-15 17 00
    • OmniClass TitleFloor Coverings
    • CSI UniFormat II CodeC3020
    • CSI UniFormat II TitleFloor Finishes

    Rajoni i disponueshëm

    Europe Oceania