ARDEX X 78™ Semi-Pourable Tile and Stone Mortar
ARDEX X 78™ Semi-Pourable Tile and Stone Mortar
ARDEX X 78™ Semi-Pourable Tile and Stone Mortar
    ARDEX

    ARDEX X 78™ Semi-Pourable Tile and Stone Mortar

    ARDEX X 78 ™ MICROTEC® Fiber Reinforced, Semi-Pourable, Polymer Modified Tile and Stone Mortar is formulated to provide high bond strength and flexibility, making it ideal for the installation of large format tiles in high traffic areas. Its unique, semi-pourable consistency makes application over large areas fast and easy. Also, it provides excellent contact upon setting eliminating the need to back butter the tile in most instances.

    Key Features
    Use for setting porcelain, glass, quarry, ceramic, all types of mosaic and most natural stone* tiles
    Use over exterior concrete and masonry surfaces, as well as over common interior surfaces, including exterior grade plywood
    Extended open time of up to 60 minutes – double the ISO standard
    Especially suited for large format tile installations
    Very high bond strength, highly flexible for excellent shear resistance
    Unique, semi-pourable consistency makes it extremely easy to mix and apply
    Ideal for high traffic areas
    Special additives virtually eliminate the risk of efflorescence
    Use for interior and exterior floors and horizontal surfaces
    Outstanding coverage – 105 sq. ft. (9.75 sq. m) per bag with 1/4″ Sq. Notch trowel
    4 hour pot life

    Standards
    Meets or exceeds ANSI A 118.4
    Meets or exceeds ANSI A 118.11
    Meets or exceeds ANSI A 118.15
    ISO Classification: C2 FE(E) S1
    Microtec® Technology
    SystemOne

    Specifikim
    • Installation
      Mixing Ratio:
      6 3/4 to 7 1/2 (6 1/4 to 7 L) of water per 40 lb. (18 kg) bag
      *For smaller batches, use 2 1/4 to 2 3/4 parts powder to 1 part water by volume

      Approximate Coverage per 40 lb. (18 kg) bag:
      1/4″ x 1/4″ Sq. Notch towel; 105 sq. ft. (9.75 sq. m) per bag
      1/4″ x 3/8″ x 1/4″ Sq. Notch towel; 75 sq. ft. (6.97 sq. m) per bag
      1/2″ x 1/2″ Sq. Notch towel; 50 sq. ft. (4.65 sq. m) per bag

      Performance
      Open Time: Up to 60 minutes
      Pot Life: 4 hours
      Working Time: Up to 15 minutes
      Time to Grout: 24 hours
      Colors: Gray, White
      VOC: 0
      Packaging: 40 lb. (18 kg) net weight bag
      Storage: Store in a cool, dry area. Do not leave bags exposed to sun.
      Shelf Life: 1 year, if unopened
      Warranty: ARDEX L.P. Standard Limited Warranty applies

    Specifikime teknike
    • Referencë unikeardex-x-78
    • Familja e produkteveTile & Stone Installation System
    • Grupi i produkteveMICROTEC Fibre Reinforced Tile Adhesives
    • LlojiObjekt (një objekt të vetëm)
    • Data e botimit2019-06-21
    • Numri i botimit1
    Të ngjashme
    • Projektuar nëGjermani
    • Prodhuar nëGjermani
    Klasifikimi
    • Kategoria BIMobjectDysheme - Pllaka
    • IFC classificationKat
    • Emrin UNSPSCConcrete tiles or flagstones
    • UNSPSC code30131703
    • Uniclass 2015 CodePr_20_29_88
    • Uniclass 2015 PërshkrimTile and fabric fasteners
    • CSI MasterFormat 2014 Code09 66 13
    • CSI MasterFormat 2014 TitlePortland Cement Terrazzo Flooring
    • OmniClass Number23-15 17 13 13
    • OmniClass TitleTile Flooring
    • CSI UniFormat II CodeC3020
    • CSI UniFormat II TitleFloor Finishes

    Rajoni i disponueshëm

    North America Europe Oceania
    Anguilë
    Austri
    Australi
    Antigua dhe Barbuda
    Danimarkë
    Zelanda e Re
    Arubë
    Francë
    Bahamas
    Gjermani
    Barbados
    Irlandë
    Belizë
    Itali
    Bermude
    Mbretëria e Bashkuar
    Dominikë
    Poloni
    Granadë
    Republika Çeke
    Grenlandë
    Rusi
    Guadelupë
    Suedi
    Guatemalë
    Zvicër
    Haiti
    Honduras
    Ishujt e Virgjër Britanikë
    Ishujt e Virgjër të SHBA
    Ishujt Kajman
    Kanadë
    Karaibe Holandë
    Kolektiviteti i Shën Martinit
    Kosta Rika
    Kubë
    Kuraçao
    Martinikë
    Meksikë
    Montserat
    Nikaragua
    Panama
    Porto Riko
    Republika Domenikane
    Salvador
    Sen-Bartelemi
    Shën Kitts dhe Nevis
    Shën Lucia
    Shën Pierre dhe Miquelon
    Shën Vincent dhe Grenadinet
    Shtetet e Bashkuara
    Sint-Marten
    Trinidad dhe Tobago
    Turks dhe Caicos Islands
    Xhamaika