Hopper Head Diameter: 125/100 mm
Hopper Head Diameter: 125/100 mm
Hopper Head Diameter: 125/100 mm
Hopper Head Diameter: 125/100 mm
Hopper Head Diameter: 125/100 mm
Hopper Head Diameter: 125/100 mm
Hopper Head Diameter: 125/100 mm
Hopper Head Diameter: 125/100 mm
Hopper Head Diameter: 125/100 mm
Hopper Head Diameter: 125/100 mm
    Areco

    Hopper Head Diameter: 125/100 mm

    Hopper Head Diameter: 125/100 mm is a component for the corresponding Areco roofing, facade or rainwater drainage system. A Hopper Head is mounted under the gutter to transport water into the Downpipe. It is intended to be integrated with the matching Areco system, with final dimensions and installation details selected to suit the project.
    Specifikim
    • • Product: Hopper Head Diameter: 125/100 mm • Product category: Construction: Roof Accessories • Material: Galvanized steel • Application: roof rainwater collection, conveyance, connection or support, as appropriate to the named component • Nominal inlet/outlet diameter: 125/100 mm • Dimensions, coating/colour options, tolerances, structural performance and fixing details: refer to the current product datasheet and project requirements where not stated above
    Specifikime teknike
    • Referencë unikeARS-HOPPERHEAD125-100
    • Familja e produkteveRoof Drainage
    • Grupi i produkteveRoof
    • LlojiObjekt (një objekt të vetëm)
    • Data e botimit2023-09-18
    • Numri i botimit1
    Të ngjashme
    • Materiali kryesorGalvanized steel
    • Projektuar nëSuedi
    • Prodhuar nëSuedi
    Klasifikimi
    • Kategoria BIMobjectNdërtim - Aksesorët e kulmit

    Rajoni i disponueshëm

    Europe
    Suedi