Suction nozzle in ABS for concrete pool

Suction nozzle in ABS for concrete pool

Suction nozzle with connector to be glued to Ø 63 mm and Ø 50 mm piping. Maximum pressure: 6 bar. Made of white ABS. 11/2” thread. Recommended for installation with wall conduits: code numbers 15661 and 15660. Complies with standards: EN 16582-1 EN 16713-2
Specifikime teknike
  • Referencë unikesuction-nozzle-abs-with-connector-concrete-pool
  • LlojiObjekt (një objekt të vetëm)
  • Data e botimit2024-03-01
  • Numri i botimit1
Të ngjashme
  • Projektuar nëSpanjë
  • Prodhuar nëSpanjë
Klasifikimi
  • Kategoria BIMobjectSport & Rekreacion - Bazent
  • Kodi ETIMEC000005
  • Emri ETIMCable end sleeve
  • CSI MasterFormat 2014 Code13 11 00
  • CSI MasterFormat 2014 TitleSwimming Pools
  • OmniClass Number23-21 29 21 15
  • OmniClass TitleSwimming Pools