Aluminum Cable Rail, 42" High Multi Strand Cable Rail With 3" Openings For Public Application.

Aluminum Cable Rail, 42" High Multi Strand Cable Rail With 3" Openings For Public Application.

ATR's capabilities utilizes a variety of materials including stainless steel cables and hardware. Our cable rail is manufactured in a variety of rail styles and designs. Each style is designed to meet the demands of architects or designers setting the standards for exclusive, trendy and fashionable design. Cable Rail styles are only limited by your engineering criteria standards and building code requirements at your location. Offering trusted, reliable installation of cable rail applications, specifications and requirements including all aluminum railings

Technical Support for Cable Rail
ATR Technologies, Inc. provides design and cost estimates, installation, shop drawings, engineering calculations, custom extrusions and additional support for your cable rail project as required. aluminum railing Process, Rails for high rise, parks, stairs and more.

Cable Rail Expert Design:
Come in a variety of applications from standard assemblies to custom cable rail applications and requirements. If you looking for an expert in the cable rail industry we can help. Over 45 years in the aluminum railing construction industry. Design, develop and installation of extensive requirements of cable rail.

Complete line of cable rail systems. The modern assortment of low maintenance rail offers unobstructed views for all indoor or outdoor designing requirements. Horizontal or vertical cable rail is an easy clean, contemporary look any feel.
Specifikime teknike
  • Referencë unikeatr-6-vc
  • Familja e produkteveGuardrails
  • Grupi i produkteveCable Rail
  • LlojiObjekt (një objekt të vetëm)
  • Data e botimit2012-05-22
  • Numri i botimit1
Klasifikimi
  • Kategoria BIMobjectNdërtim - Gilindera
  • IFC classificationGilindera
  • Uniclass 2015 CodeTE_20_30_30
  • Uniclass 2015 PërshkrimGuardrails
  • CSI MasterFormat 2014 Code05 52 00
  • CSI MasterFormat 2014 TitleMetal Railings
  • OmniClass Number23-17 25 11 11 17
  • OmniClass TitleRailing
  • CSI UniFormat II CodeC30
  • CSI UniFormat II TitleINTERIOR FINISHES

Rajoni i disponueshëm

North America
Anguilë
Antigua dhe Barbuda
Arubë
Bahamas
Barbados
Belizë
Bermude
Dominikë
Granadë
Grenlandë
Guadelupë
Guatemalë
Haiti
Honduras
Ishujt e Virgjër Britanikë
Ishujt e Virgjër të SHBA
Ishujt Kajman
Kanadë
Karaibe Holandë
Kolektiviteti i Shën Martinit
Kosta Rika
Kubë
Kuraçao
Martinikë
Meksikë
Montserat
Nikaragua
Panama
Porto Riko
Republika Domenikane
Salvador
Sen-Bartelemi
Shën Kitts dhe Nevis
Shën Lucia
Shën Pierre dhe Miquelon
Shën Vincent dhe Grenadinet
Shtetet e Bashkuara
Sint-Marten
Trinidad dhe Tobago
Turks dhe Caicos Islands
Xhamaika