AXOR Montreux 3-hole basin mixer 180 with lever handles and pop-up waste set 16514820
AXOR Montreux 3-hole basin mixer 180 with lever handles and pop-up waste set 16514820
    AXOR

    AXOR Montreux 3-hole basin mixer 180 with lever handles and pop-up waste set 16514820

    AXOR Montreux 3-hole basin mixer 180 with lever handles and pop-up waste set
    Specifikim
    • · consists of: 3-hole basin mixer, waste set · ComfortZone 180 · projection 175 mm · swivel range 120° · normal spray · flow rate at 3 bar: 5 l/min · ceramic valves hot/ cold 90° · suitable for continuous flow water heaters · pop-up waste set G 1¼ · connection dimension: DN15
    Specifikime teknike
    • Referencë unike16514820
    • Familja e produkteveAXOR Montreux
    • Grupi i produkteveBasin mixers
    • LlojiObjekt (një objekt të vetëm)
    • Data e botimit2017-03-14
    • Numri i botimit1
    • Gjatësia (mm)291
    • Gjerësia (mm)346
    • Thellësia (mm)225
    Të ngjashme
    • Materiali kryesorKromit
    • Projektuar nëGjermani
    • Prodhuar nëGjermani
    • Weight Net (kg)3.335
    Klasifikimi
    • Kategoria BIMobjectSanitar - Rubinet & Miksera
    • IFC classificationTerminali Sanitar
    • Emrin UNSPSCSanitary ware
    • UNSPSC code301815
    • Uniclass 2015 CodePr_40_20
    • Uniclass 2015 PërshkrimSanitary fittings and accessories
    • CSI MasterFormat 2014 Code01 52 19
    • CSI MasterFormat 2014 TitleSanitary Facilities
    • OmniClass Number23-31 11 00
    • OmniClass TitleFaucets
    • CSI UniFormat II CodeD2010
    • CSI UniFormat II TitlePlumbing Fixtures