49710CHN AXOR Citterio C Thermostatic module 380/120 for concealed installation for 3 functions
49710CHN AXOR Citterio C Thermostatic module 380/120 for concealed installation for 3 functions
    AXOR

    49710CHN AXOR Citterio C Thermostatic module 380/120 for concealed installation for 3 functions

    AXOR Citterio C Thermostatic module 380/120 for concealed installation for 3 functions
    Specifikim
    • Surfaces: - 49710007 Chrome - 49710147 Brushed Bronze - 49710257 Brushed Gold Optic - 49710307 Polished Red Gold - 49710317 Brushed Red Gold - 49710337 Polished Black Chrome - 49710347 Brushed Black Chrome - 49710677 Matt Black - 49710807 Stainless Steel Optic - 49710827 Brushed Nickel - 49710957 Brushed Brass - 49710997 Polished Gold Optic Specification: • consists of: shower thermostat, shut-off/ diverter valve, shut-off valve • 3 functions • simultaneous utilization of 2 functions • thermostat cartridge • Flow rate left and right: 37,9 l/min • combination of highflow thermostat with shut-off valve and Quattro diverter valve for controlling 3 consumers • Safety stop at 40 °C • temperature limitation adjustable • connection dimension: DN20 • connection type: basic set
    Specifikime teknike
    • Referencë unike49710CHN
    • Familja e produkteveThermostatic module
    • Grupi i produkteveAXOR Citterio C
    • LlojiObjekt (një objekt të vetëm)
    • Data e botimit2024-05-23
    • Numri i botimit1
    • Gjatësia (mm)380
    • Gjerësia (mm)120
    • Thellësia (mm)80
    Të ngjashme
    • Projektuar nëGjermani
    • Prodhuar nëGjermani
    • Weight Net (kg)2.34
    Klasifikimi
    • Kategoria BIMobjectSanitar - Dushe
    • IFC classificationTerminali Sanitar
    • Kodi ETIMEC011329
    • Emri ETIMShower mixing tap
    • Emrin UNSPSCShowers
    • UNSPSC code30181503
    • Uniclass 2015 CodePr_40_20_87_76
    • Uniclass 2015 PërshkrimShower heads
    • CSI MasterFormat 2014 Code22 41 23
    • CSI MasterFormat 2014 TitleResidential Showers
    • OmniClass Number23-31 17 00
    • OmniClass TitleShowers
    • CSI UniFormat II CodeD2010
    • CSI UniFormat II TitlePlumbing Fixtures

    Rajoni i disponueshëm

    Asia