TruePix TP1.2
Barco

TruePix TP1.2

TruePix TP1.2 is Barco’s new flagship indoor high-resolution LED platform. The 27.5” inch tiles, with a 16:9 aspect ratio, have a pixel pitch of only 1.2 mm. TruePix is designed for control room, corporate and broadcast visualization applications and supports both environments exposed to ambient light and controlled lighting environments. Truly seamless outcomes TruePix sets a new standard for the LED video wall experience based on decades of experience. The solution brings content to life as intended and ensures predictable, truly seamless outcomes, by combining smart engineering and Infinipix® Gen2, the next generation of Infinipix®. Smooth and efficient operations are guaranteed 24/7, next to full peace of mind. Barco TruePix’ smart engineering introduces a unique mechanical concept for risk-free and precise installations, eliminating visual distortion. This unmatched seamlessness and flatness are achieved through guided module placement and self-leveling mounts. The next generation of Barco’s proprietary Infinipix® processing – Infinipix® Gen2 – guarantees full image integrity at any brightness level, together with superb color accuracy. It flexibly and automatically supports any content need while reducing eye fatigue. Peace of mind at any time Smooth and efficient operations are guaranteed 24/7 through uninterrupted data flows. Users can reduce the carbon footprint by using the EcoPower standby mode. 10 years of dedicated service and support (ensuring a uniform viewing experience) and remote cloud-based video wall management, allow for peace of mind during the entire product lifetime.
Specifikim
    • 1.2mm pixel pitch
    • 800nit brightness
    • 27.5” tiles in 16:9 aspect ratio
    • Powered by Barco’s InfinipixTM
    • Rec709 correct colors
    • Easy to use, install and maintain
    • Maximized product uptime
    • weight: 8.2kg standard / 8.6kg with redundant PSU
Specifikime teknike
  • Referencë unikeTP1-2
  • Familja e produkteveLED Displays
  • Grupi i produkteveTruePix Series
  • LlojiObjekt (një objekt të vetëm)
  • Data e botimit2022-09-08
  • Numri i botimit1
  • Gjatësia (mm)343.08
  • Gjerësia (mm)609.92
  • Thellësia (mm)71
Lidhje
Të ngjashme
  • Materiali kryesorAlumin
  • Weight Net (kg)8.2
Klasifikimi
  • Kategoria BIMobjectElektronikë - Vizuale - Televizor
  • IFC classificationElement elektrik
  • Emrin UNSPSCVisual presenters
  • UNSPSC code45111810
  • Uniclass 2015 CodeFI_60_95
  • Uniclass 2015 PërshkrimVisualization
  • CSI MasterFormat 2014 Code10 11 00
  • CSI MasterFormat 2014 TitleVisual Display Units
  • OmniClass Number23-19 25 11 15 15
  • OmniClass TitleVisual Devices

Rajoni i disponueshëm

Europe Asia North America Africa South America Oceania
Åland Islands
Afganistan
Anguilla
Afrika e Jugut
Argjentinë
Australi
Andorra
Arabia Saudite
Antigua dhe Barbuda
Algjeri
Bolivi
Fiji
Austri
Armeni
Aruba
Angolë
Brazil
Guam
Belgjikë
Azerbaixhan
Bahamas
Benin
Ekuador
Ishujt Cook
Bjellorusi
Bahrain
Barbados
Botsvanë
Guiana franceze
Ishujt Marshall
Bosnjë dhe Hercegovinë
Bangladesh
Belize
Burkina Faso
Guyana
Ishujt Minor Periferik të Shteteve të Bashkuara
Bulgari
Brunei
Bermuda
Burundi
Ishujt Falkland (Islas Malvinas)
Ishujt Pitcairn
Danimarkë
Butan
Dominica
Çad
Kili
Ishujt Solomon
Estoni
Emiratet e Bashkuara Arabe
El Salvador
Cape Verde
Kolumbi
Ishujt Veriore të Marianës
Finlandë
Filipinet
Grenada
Côte d'Ivoire
Paraguaj
Kaledonia e Re
Francë
Gjeorgji
Grenlandë
Djibouti
Peru
Kiribati
Gërnzi
Hong Kong
Guadeloupe
Egjipt
Suriname
Nauru
Gjermani
Indi
Guatemala
Eritrea
Uruguay
Niue
Gjibraltar
Indonezi
Haiti
Eswatini
Venezuela
Norfolk Island
Greqi
Irak
Honduras
Ethiopia
Palau
Holandë
Iran
Ishujt e Virgjër Britanikë
Gabon
Papua Guinea e Re
Hungari
Ishujt Cocos (Keeling)
Ishujt e Virgjër të SHBA
Gambia
Polinezia franceze
Irlandë
Izrael
Ishujt Kajman
Gana
Samoa
Ishujt Faroe
Japoni
Kanadë
Guine
Samoa amerikane
Ishulli i Njeriut
Jemen
Karaibe Holandë
Guinea Ekuatoriale
Shtetet Federale të Mikronezisë
Islandë
Jordan
Kolektiviteti i Shën Martinit
Guinea-Bissau
Timor-Leste
Itali
Kamboxhi
Kosta Rika
Kamerun
Tokelau
Jersey
Kazahstan
Kubë
Kenya
Tonga
Kroacia
Kinë
Kuraçao
Komora
Tuvalu
Letoni
Kirgistan
Martinique
Lesoto
Vanuatu
Liechtenstein
Korea e jugut
Meksikë
Liberi
Wallis dhe Futuna
Lituani
Krishtlindje Island
Montserrat
Libi
Zelanda e Re
Luksemburg
Kuveit
Nikaragua
Madagaskar
Mali i Zi
Laos
Panama
Malawi
Maltë
Liban
Porto Riko
Mali
Maqedonia e Veriut
Macau
Republika Domenikane
Marok
Mbretëria e Bashkuar
Malazi
Saint-Barthélemy
Mauritius
Moldovë
Maldives
Shën Kitts dhe Nevis
Mavritani
Monaco
Mongoli
Shën Lucia
Mayotte
Norvegji
Myanmar (Burma)
Shën Pierre dhe Miquelon
Mozambik
Poloni
Neoal
Shën Vincent dhe Grenadinet
Namibia
Portugali
Oman
Shtetet e Bashkuara
Niger
Qipro
Pakistan
Sint Maarten
Nigeri
Qyteti i Vatikanit
Palestinë
Trinidad dhe Tobago
Republika Demokratike e Kongos
Republika Çeke
Qatar
Turks dhe Caicos Islands
Republika e Afrikës Qendrore
Rumani
Singapore
Xhamaika
Republika e Kongos
Rusi
Siria
Reunion
San Marino
Sri Lanka
Rwanda
Serbia
Taiwan
Sahara Perëndimore
Shqipëri
Tajlandë
São Tomé dhe Príncipe
Sllovenia
Taxhikistan
Senegal
Slovakia
Territori Britanik i Oqeanit Indian
Seychelles
Spanjë
Turkmenistan
Shën Helena
Suedi
Turqi
Sierra Leone
Svalbard dhe Jan Mayen
Uzbekistan
Somalia
Switzerland
Vietnam
Sudan
Ukrainë
Sudanin Jugor
Tanzania
Togo
Tunizi
Uganda
Zambia
Zimbabwe
Common.Footer.ValueProp.Image.AltText

Aplikacion dizajnimi për Revit

Ngarkoni familjet direkt në modelin tuaj Revit me një klik të vetëm

Merrni një vend për të hyrë më lehtë në objekte të reja, ruani familjet tuaja Revit dhe bashkëpunoni me ekipin tuaj.

  • Shenjë টিকPunoni drejtpërdrejt me objekte BIM pranë Revit
  • Shenjë টিক 2 GB hapësirë ruajtje në Cloud - ruani përmbajtjen tuaj Revit
  • Shenjë টিক Merrni LCA e karbonit të mishëruar (A1-A3) direkt nga Revit