AX102082 - GigaBix Frame End Kit, Black
Belden

AX102082 - GigaBix Frame End Kit, Black

The GigaBix Frame End Kit consists of eight (8) distribution rings plus appropriate mounting hardware. One kit is required to support GigaBix Cross-connect wires on the side of a single-frame installation or on the end on a multi-frame installation.

Specifikim
  • Usage (Overall)

    Related Parts: GigaBIX Frame installations

    Physical Characteristics (Connectivity)

    Dimensions:

    Height (mm) Width (mm) Depth (mm)
    84.658 254.000 148.336


    Materials:

    Description Material
    Base Steel, # 16 Gauge
    Cable RingThermo-Plastic

    Color

    Color: Black

    Weight

    Weight: 3.629 kg

    Included Parts

    Included Parts: Base, Cable Rings, Screws 10-32 UNF-2A X .50 LG

    Packaging

    Packaging: Individual unit packaged in a carton.

    Mechanical Characteristics (Connectivity)

    Storage Temperature Range: -40°C To +70°C
    Installation Temperature Range: -10°C To +60°C

    Applicable Specifications and Agency Compliance (Overall)
    Applicable Standards & Environmental Programs

    Safety Listing: Bi-national Standard Listed

    Suitability

    Suitability - Indoor: Yes - Indoor

Specifikime teknike
  • Referencë unikeax102082-gigabix-frame-end-kit
  • Familja e produkteveConnectivity Accessories
  • Grupi i produkteveCable Management Accessories
  • LlojiObjekt (një objekt të vetëm)
  • Data e botimit2023-06-05
  • Numri i botimit1
Të ngjashme
  • Materiali kryesorÇelik
  • Projektuar nëShtetet e Bashkuara
  • Prodhuar nëShtetet e Bashkuara
Klasifikimi
  • Kategoria BIMobjectElektronikë - Komunikim
  • Emrin UNSPSCData Voice or Multimedia Network Equipment or Platforms and Accessories
  • UNSPSC code4322
  • Uniclass 2015 CodeSs_75
  • Uniclass 2015 PërshkrimCommunications, security, safety, control and protection systems
  • CSI MasterFormat 2014 Code27 11 23
  • CSI MasterFormat 2014 TitleCommunications Cable Management and Ladder Rack
  • OmniClass Number23-37 11 00
  • OmniClass TitleInformation Technology and Telecommunications Ducting Wireways Components
  • CSI UniFormat II CodeD5030
  • CSI UniFormat II TitleCommunications & Security

Rajoni i disponueshëm

North America
Anguilë
Antigua dhe Barbuda
Arubë
Bahamas
Barbados
Belizë
Bermude
Dominikë
Granadë
Grenlandë
Guadelupë
Guatemalë
Haiti
Honduras
Ishujt e Virgjër Britanikë
Ishujt e Virgjër të SHBA
Ishujt Kajman
Kanadë
Karaibe Holandë
Kolektiviteti i Shën Martinit
Kosta Rika
Kubë
Kuraçao
Martinikë
Meksikë
Montserat
Nikaragua
Panama
Porto Riko
Republika Domenikane
Salvador
Sen-Bartelemi
Shën Kitts dhe Nevis
Shën Lucia
Shën Pierre dhe Miquelon
Shën Vincent dhe Grenadinet
Shtetet e Bashkuara
Sint-Marten
Trinidad dhe Tobago
Turks dhe Caicos Islands
Xhamaika