DCX Housing 4U, 384 Fibers, With 8 Trays, Trunk & Patch Management
Belden

DCX Housing 4U, 384 Fibers, With 8 Trays, Trunk & Patch Management

The DCX ODF Housings are available in left-to-right and right-to-left cable flow configurations for optimized management. The housings have a front-access design with 8* trays that pull out for easy access to cables connected to the back of adapter frames and cassettes. Modular cassettes can be mixed on the same tray (Base-8, Base-12, Base-16 or Base-24), enabling easy and cost-effective migration and preventing density loss. *Other densities available outside of the USA.

Features & Benefits

  • Highest Density: 4U housing with front-access design and capacity of 384* fiber terminations
  • Simplify Management: Full access around each connection for easy insertion and removal, and clear labelling options for easy port reference
  • Futureproof Functionality: Supports migration from any combination of 8 or 12-fiber pre-terminated adapter frames and of Base-16- or Base-24 (soon to be released) pre-terminated adapter frames without infrastructure changes
  • Enhance Signal Integrity: Cable bend radius control, patch cord management and strain relief built into the housing
Specifikim
  • Website Part#: DCX-384F

Specifikime teknike
  • Referencë unikedcx-384f-dcx-housing
  • Familja e produkteveOptical Distribution Frame
  • Grupi i produkteveODF Housing
  • LlojiObjekt (një objekt të vetëm)
  • Data e botimit2024-03-01
  • Numri i botimit1
Të ngjashme
  • Materiali kryesorÇelik
  • Materiali dytësorPlastik
  • Projektuar nëShtetet e Bashkuara
  • Prodhuar nëShtetet e Bashkuara
Klasifikimi
  • Kategoria BIMobjectElektronikë - Komunikim
  • Emrin UNSPSCData Voice or Multimedia Network Equipment or Platforms and Accessories
  • UNSPSC code4322
  • Uniclass 2015 CodeSs_75
  • Uniclass 2015 PërshkrimCommunications, security, safety, control and protection systems
  • CSI MasterFormat 2014 Code27 11 23
  • CSI MasterFormat 2014 TitleCommunications Cable Management and Ladder Rack
  • OmniClass Number23-37 11 00
  • OmniClass TitleInformation Technology and Telecommunications Ducting Wireways Components
  • CSI UniFormat II CodeD5030
  • CSI UniFormat II TitleCommunications & Security

Rajoni i disponueshëm

North America
Anguilë
Antigua dhe Barbuda
Arubë
Bahamas
Barbados
Belizë
Bermude
Dominikë
Granadë
Grenlandë
Guadelupë
Guatemalë
Haiti
Honduras
Ishujt e Virgjër Britanikë
Ishujt e Virgjër të SHBA
Ishujt Kajman
Kanadë
Karaibe Holandë
Kolektiviteti i Shën Martinit
Kosta Rika
Kubë
Kuraçao
Martinikë
Meksikë
Montserat
Nikaragua
Panama
Porto Riko
Republika Domenikane
Salvador
Sen-Bartelemi
Shën Kitts dhe Nevis
Shën Lucia
Shën Pierre dhe Miquelon
Shën Vincent dhe Grenadinet
Shtetet e Bashkuara
Sint-Marten
Trinidad dhe Tobago
Turks dhe Caicos Islands
Xhamaika