BETAFENCE Securifor 3510 Single Skin + Angle Iron Post

BETAFENCE Securifor 3510 Single Skin + Angle Iron Post

Manufactured in South Africa

Securifor® 3510 Single Skin
Flat Panel
An effective security fence for high-security requirements.

FEATURES & BENEFITS

Effective protection
Securifor® 3510 is made from 3mm wires (3.4mm when coated) and available in heights of up to 3m, it effectively deters breakthrough attempts especially when combined with with detection and electrification systems.

Breakthrough and vandal resistant

Robust welding and small apertures make it time consuming to cut through and difficult to climb. A cover plate secures the panel’s edges protecting against attempts to pry panels loose from the post.

Visibility

Despite the small mesh apertures, the fence appears almost invisible from a distance, even at an angle. It is ideal for use with surveillance systems.

Electric Fence Compliance

Panel widths meet the maximum distance requirement for electrical fence installation compliance.
Full system 10-year guarantee (standard terms & conditions apply)
Superior coatings underpin our 10-year anti-corrosion guarantee when Betafence’s full system
(panels, posts, and stainless steel fixators) is used.

Specifikim
  • Panels

    Wire Diameter: 3mm (3.40mm coated)
    Apertures: 76,2mm x 12,7mm

    Posts & Fixing Mechanisms

    Angle Iron Posts:
    70mm x 70mm x 6mm
    Cover plate: 70mm x 6mm
    Made from a rolled sheet, then galvanized and PES coated RAL 6005 Green or RAL 7021 Anthracite.
    To protect against tampering, the panel’s edges are covered by a cover plate secured with M8 stainless steel tamper-proof security bolts and shear-off nuts, firmly bolted through the post. This combination of Betafence panels, posts and superior fixing mechanisms
    delivers a complete fencing system that ensures the installation’s integrity and protection levels. The top and bottom rail adds rigidity to the fence line and further discourages climb over attempts.

Specifikime teknike
  • Referencë unikebetafence-betaview-securifor-3510-single-skin-Angle-Iron-Post
  • Familja e produkteveMetal Fence Panel
  • Grupi i produkteveSA Securifor
  • LlojiObjekt (një objekt të vetëm)
  • Data e botimit2022-10-28
  • Numri i botimit1
Lidhje
Të ngjashme
  • Materiali kryesorÇelik
Klasifikimi
  • Kategoria BIMobjectPeizazh - Rrethim me gardh

Rajoni i disponueshëm

Africa
Afrika e Jugut
Angolë
Benin
Botsvanë
Burkina Faso
Burundi
Çad
Cape Verde
Côte d'Ivoire
Djibouti
Eritrea
Eswatini
Ethiopia
Gabon
Gambia
Gana
Guine
Guinea Ekuatoriale
Guinea-Bissau
Kamerun
Kenya
Komora
Lesoto
Liberi
Madagaskar
Malawi
Mali
Mauritius
Mavritani
Mayotte
Mozambik
Namibia
Niger
Nigeri
Republika Demokratike e Kongos
Republika e Afrikës Qendrore
Republika e Kongos
Reunion
Rwanda
São Tomé dhe Príncipe
Senegal
Seychelles
Shën Helena
Sierra Leone
Somalia
Sudan
Sudanin Jugor
Tanzania
Togo
Uganda
Zambia
Zimbabwe
Common.Footer.ValueProp.Image.AltText

Aplikacion dizajnimi për Revit

Ngarkoni familjet direkt në modelin tuaj Revit me një klik të vetëm

Merrni një vend për të hyrë më lehtë në objekte të reja, ruani familjet tuaja Revit dhe bashkëpunoni me ekipin tuaj.

  • Shenjë টিকPunoni drejtpërdrejt me objekte BIM pranë Revit
  • Shenjë টিক 2 GB hapësirë ruajtje në Cloud - ruani përmbajtjen tuaj Revit
  • Shenjë টিক Merrni LCA e karbonit të mishëruar (A1-A3) direkt nga Revit