BETAFENCE Blokad Palifor

BETAFENCE Blokad Palifor

- ISO 22343 Tested and Certified – Blokad Palifor will stop a vehicle attack travelling 48km/h weighing 7200kg with only 0.3m penetration.

- LPS1175 B3 Tested and Certified – Blokad Palifor will resist force entry, using a wide range of hand tools (category B) up to a minimum penetration time of 3 minutes, allowing security to get to the site of attack.

- Built-in anti-ram cables provide the Blokad Palifor system an ultimate performance level all combined in one integrated fencing system.

Specifikim
  • Features & benefits

    Blokad® Palifor® is a modular fencing solution designed to protect critical infrastructure and high-risk sites. It combines the proven deterrence and anti-climb performance of the Palifor® system with an integrated anti-ram barrier directly embedded in the posts, providing both intrusion resistance and vehicle impact mitigation in a single, seamless system.

    Tested and certified to the ISO 22343-1:2023 standard, our system achieves a performance rating of V/7200[N2A]/48/90:0.3/0.0. This means it can withstand the impact of a 7,200 kg vehicle at 48 km/h and a 90° angle, with a maximum vehicle penetration distance of 0.3 m and a major debris distance of 0.0 m after impact. Combined with its LPS 1175 Issue 8 certification, this ensures robust and internationally recognized protection for sensitive sites:

    • Reinforced steel structure: resists vandalism, cutting, and high vehicular impacts
    • All in one protection: anti-climb and anti-ram
    • Modular and customizable: multiple heights, pale types, angles, and configurations
    • 10-year standard or 10-year extreme, depending on the environment.
    • Immediate deterrent effect with an intimidating, robust and professional design.
    • Patented system

    PANEL

    2 heights available :

    • 2m40 (with 3 rail system)
    • 3m (with 4 rail system)

    Panel width : 2m74

    Pales:

    There are 3 types of Pales:

    • Straight Cut Pales
    • Straight and Splayed Cut Pales
    • Splayed and Bent Pales

    Pales Width: 65 mm

    Each providing their own security and visual advantages to suit the customers needs.

    POSTS

    Round post of section: 180 mm for line post and 219 mm for terminal post

    Fixing types: post embedded in concrete

    CABLES & CONNECTIONS

    The anti-ram 3 cable barrier system can be integrated into all types of fencing systems, combining an aesthetically attractive look with an immense anti-ram force protection.

    There are 3 types of panel to post fixation methods welded on the post:

    • Terminal post connection
    • Intermediate post connection
    • Angle post connection (max 10 degrees)

    - 90 degree corner connection (inside and outside)
    - 135 degree corner connection (inside and outside)

    COLORS

    Green RAL 6005, White RAL 9010, Anthracite RAL 7016 and Black RAL 9005.
    Other colours are available on request.

    We can also offer the system Hot Dip Galvanised Only.

    10 Year Standard Or 10 Year Extreme Guarantee on the Palifor® Fencing System depending on the requirements

Specifikime teknike
  • Referencë unikebetafence-blokad-palifor
  • Familja e produkteveBarriers, Bollards & Turnstile
  • Grupi i produkteveBLOKAD Palifor
  • LlojiObjekt (një objekt të vetëm)
  • Data e botimit2026-10-06
  • Numri i botimit1
Të ngjashme
  • Materiali kryesorGalvanized steel
Klasifikimi
  • Kategoria BIMobjectPeizazh - Rrethim me gardh