BETAFENCE PALIFOR

BETAFENCE PALIFOR

Tested and certified to LPS 1175 B3 (formerly SR2)

Anti-Climb Design And Ultra-Resistant Steel Structure

Modular And Customizable System

Adaptability to Terrain

Specifikim
  • Benefits

    High-Security Performance

    This Palifor® fence is engineered for maximum protection, with anti-climb vertical pales and reinforced construction. Its robust steel design offers high resistance to impact, intrusion attempts, and vandalism. Ideal for securing sensitive or high-risk sites.

    Tested and Certified Security

    The system has been rigorously tested and certified to LPS 1175 B3 (formerly SR2) standards, ensuring resistance to forced entry using category B tools. This guarantees a reliable level of protection for high-risk areas. Peace of mind backed by recognised security performance.

    Adaptability to Terrain

    Thanks to its horizontal rail and pale system, the panel can adjust up to 25 degrees to follow ground slopes and irregularities. This ensures faster installation, a clean and aesthetic finish, and uncompromised security— even on uneven terrain. Perfect for complex or sloped sites.

    Modular and Customisable System

    Available with various designs & fence heights this fencing system adapts to both aesthetic and security requirements. Easy to configure, easy to install.

    Post

    Square post of section: 80 x 80 mm

    Installation Types: posts embedded in concrete or posts on welded base plate

    Bolts:

    M8x150 square neck round head bolts with M8 nuts and M8 washers to connect the posts to the horizontal rails

    M8x70 square neck round head bolts to connect the pales to the horizontal rails

    All fasteners are made of A304 stainless steel.

    Connections

    There are 3 types of fixation methods:

    Connection for intermediate post

    Connection for slopes (Max 25 Degrees)

    Connection for end post & corner post

    90° Corner Connection (Inside and Outside)

    135° Corner Connection (Inside and Outside)

    Pales

    There are 3 types of Pales:

    Straight Cut Pales

    Straight and Splayed Cut Pales

    Splayed and Bent Pales

    Pales width: 65 mm

    Distance between pales: 38 mm

    Non assembled parts: delivered as separate components. The installer fixes the pales to the horizontal rails on site.

    Pre-assembled panels: pales are already fixed on the horizontal rails

    Colours

    Green RAL 6005, White RAL 9010, Anthracite RAL 7016 and Black RAL 9005. Other colours are available on request. We can also offer the system Hot Dip Galvanised Only.

    Coating technique

    Our coating technology guarantees a long product lifetime even in corrosive environments.

Specifikime teknike
  • Referencë unikebetafence-palifor
  • Familja e produkteveBarriers, Bollards & Turnstile
  • Grupi i produktevePalifor
  • LlojiObjekt (një objekt të vetëm)
  • Data e botimit2026-10-06
  • Numri i botimit1
Të ngjashme
  • Materiali kryesorGalvanized steel
Klasifikimi
  • Kategoria BIMobjectPeizazh - Rrethim me gardh

Rajoni i disponueshëm

Europe Asia Oceania Africa
Åland Islands
Afganistan
Australi
Egjipt
Andorra
Arabia Saudite
Fiji
Austri
Armeni
Guam
Belgjikë
Azerbaixhan
Ishujt Cook
Bjellorusi
Bahrain
Ishujt Marshall
Bosnjë dhe Hercegovinë
Bangladesh
Ishujt Minor Periferik të Shteteve të Bashkuara
Bulgari
Brunei
Ishujt Pitcairn
Danimarkë
Butan
Ishujt Solomon
Estoni
Emiratet e Bashkuara Arabe
Ishujt Veriore të Marianës
Finlandë
Filipinet
Kaledonia e Re
Francë
Gjeorgji
Kiribati
Gërnzi
Hong Kong
Nauru
Gjermani
Indi
Niue
Gjibraltar
Indonezi
Norfolk Island
Greqi
Irak
Palau
Holandë
Iran
Papua Guinea e Re
Hungari
Ishujt Cocos (Keeling)
Polinezia franceze
Irlandë
Izrael
Samoa
Ishujt Faroe
Japoni
Samoa amerikane
Ishulli i Njeriut
Jemen
Shtetet Federale të Mikronezisë
Islandë
Jordan
Timor-Leste
Itali
Kamboxhi
Tokelau
Jersey
Kazahstan
Tonga
Kroacia
Kinë
Tuvalu
Letoni
Kirgistan
Vanuatu
Liechtenstein
Korea e jugut
Wallis dhe Futuna
Lituani
Korea e Veriut
Zelanda e Re
Luksemburg
Krishtlindje Island
Mali i Zi
Kuveit
Maltë
Laos
Maqedonia e Veriut
Liban
Mbretëria e Bashkuar
Macau
Moldovë
Malazi
Monaco
Maldives
Norvegji
Mongoli
Poloni
Myanmar (Burma)
Portugali
Neoal
Qipro
Oman
Qyteti i Vatikanit
Pakistan
Republika Çeke
Palestinë
Rumani
Qatar
Rusi
Singapore
San Marino
Siria
Serbia
Sri Lanka
Shqipëri
Taiwan
Sllovenia
Tajlandë
Slovakia
Taxhikistan
Spanjë
Territori Britanik i Oqeanit Indian
Suedi
Turkmenistan
Svalbard dhe Jan Mayen
Turqi
Switzerland
Uzbekistan
Ukrainë
Vietnam