Dynasound® DS1398 Low Profile Sound Masking and Paging Speaker
Biamp

Dynasound® DS1398 Low Profile Sound Masking and Paging Speaker

The DS1398 contains dual, horizontally opposed speakers which produce uniform sound dispersion ideally suited for reverberant under floor cavities or shallow ceiling plenums. An optional mounting bridge is available for use in ceiling plenums where conventional sound masking speakers are not applicable (specify DSSSB-4).

Specifikim
  • Keywords: ds1398, dynasound, low profile, sound masking, masking loudspeaker, paging, loudspeaker, speaker, dual, opposed, speakers, sound dispersion, under floor, under-floor, cavities, shallow ceiling, plenum,

Specifikime teknike
  • Referencë unikeds1398_masking-loudspeaker
  • Familja e produkteveCambridge
  • Grupi i produkteveMasking Loudspeakers
  • LlojiObjekt (një objekt të vetëm)
  • Data e botimit2023-02-07
  • Numri i botimit1
Të ngjashme
  • Projektuar nëShtetet e Bashkuara
  • Prodhuar nëShtetet e Bashkuara
Klasifikimi
  • Kategoria BIMobjectElektronikë - Audio
  • IFC classificationObjekt
  • Kodi ETIMEC000682
  • Emri ETIMLoudspeaker set
  • Emrin UNSPSCAudio and visual presentation and composing equipment
  • UNSPSC code4511
  • Uniclass 2015 CodePr_70_75_36_50
  • Uniclass 2015 PërshkrimLoudspeakers
  • CSI MasterFormat 2014 Code11 52 00
  • CSI MasterFormat 2014 TitleAudio-Visual Equipment
  • OmniClass Number23-37 15 29 11 13
  • OmniClass TitleLoudspeakers