MDS.CHAIR Chairman Microphone for Microphone Discussion System
MDS.CHAIR Chairman Microphone for Microphone Discussion System
    Biamp

    MDS.CHAIR Chairman Microphone for Microphone Discussion System

    The MDS is a highly flexible small to medium size tabletop discussion system. This easy to set up and use audio system is the perfect solution for meeting rooms, board rooms and medium conference rooms. This discussion system consists of a chairman unit (MDS.CHAIR) and up to 19 delegate units (MDS.DEL). The connection interface (MDS.INT) is located at the beginning of the microphone chain. 

    This MDS system has a unique circuit loop design with an easy set-up using standard CAT5 cables for linking up to 20 units in a daisy chain (every microphone and switching adaptor can be located anywhere in the loop). When the chairman presses the mute button, only the chairman unit will be active and all delegates will be muted and deactivated. The delegates can press a button to talk into the flexible gooseneck microphone. The MDS.INT easily connects to any pre-amplifier or matrix with a MIC input with wide gain control (about +20dB of gain needed), allowing you to control the volume and/or use the record output for recording the meeting.

    Specifikim
    • Keywords: mds.chair, mds, mds chair, discussion system, chair mic, chairman microphone, board room, meeting room, executive, tabletop discussion system, chairman unit,

    Specifikime teknike
    • Referencë unikemds-chair_commercial-audio-microphone
    • Familja e produkteveCommercial Audio
    • Grupi i produkteveCommercial Audio Microphones
    • LlojiObjekt (një objekt të vetëm)
    • Data e botimit2023-04-03
    • Numri i botimit1
    Të ngjashme
    • Projektuar nëShtetet e Bashkuara
    • Prodhuar nëShtetet e Bashkuara
    Klasifikimi
    • Kategoria BIMobjectElektronikë - Komunikim
    • Kodi ETIMEC000070
    • Emri ETIMMicrophone
    • Emrin UNSPSCAudio and visual presentation and composing equipment
    • UNSPSC code4511
    • Uniclass 2015 CodePr_75_75_94_60
    • Uniclass 2015 PërshkrimPaging microphones
    • CSI MasterFormat 2014 Code27 51 13
    • CSI MasterFormat 2014 TitlePaging Systems
    • OmniClass Number23-37 15 29 11 11
    • OmniClass TitleMicrophones