Desono™ DX-S8 Two-Way High Output Coaxial 8-Inch Surface Mount Loudspeaker
Biamp

Desono™ DX-S8 Two-Way High Output Coaxial 8-Inch Surface Mount Loudspeaker

The Desono™ DX surface mount loudspeakers provide high efficiency, high output, high intelligibility and low distortion in an attractive design. These loudspeakers install quickly and have the same components and voicing as the DX ceiling loudspeakers. The DX surface mount loudspeakers are equipped with a built-in 70 V/100 V autoformer and low impedance input.

For larger installations, the 8' coaxial DX-S8 provides higher sound pressure levels, higher sensitivity and greater bass extension. The DX-S8 also easily outperforms competitive 10' format loudspeakers. With a modern appearance that merges well in most environments, combined with weather-resistant capability suitable for direct outdoor use, the DX-S8 can be used in a wide variety of speech and music applications.

Specifikim
  • Keywords: desono, dx-s8, dx s8, dxs8, s8, dx series, dx-series, indoor, outdoor, weather-resistant, weather, resistant, high output, 8-inch, 8 inch, 8inch, 70v, 100v, 70/100, surface mount, coaxial, two-way, two way, passive, bar, bars, restaurant, hotel, casino, shopping, mall, health, fitness, club, black, white, distributed, audio, sound, sound system, low impedance, ip54, dx-s8-w, dx-s8-b, house of worship, houses of worship, presentation space, sport facilities, facility, sport, outdoor entertainment, exhibit hall, amusement park, theme park,

Specifikime teknike
  • Referencë unikedx-s8_desono-surface-mount
  • Familja e produkteveDesono
  • Grupi i produkteveDesono Surface Mount
  • LlojiObjekt (një objekt të vetëm)
  • Data e botimit2023-05-03
  • Numri i botimit1
Të ngjashme
  • Projektuar nëShtetet e Bashkuara
  • Prodhuar nëShtetet e Bashkuara
Klasifikimi
  • Kategoria BIMobjectElektronikë - Audio
  • IFC classificationObjekt
  • Kodi ETIMEC000682
  • Emri ETIMLoudspeaker set
  • Emrin UNSPSCAudio and visual presentation and composing equipment
  • UNSPSC code4511
  • Uniclass 2015 CodePr_70_75_36_50
  • Uniclass 2015 PërshkrimLoudspeakers
  • CSI MasterFormat 2014 Code11 52 00
  • CSI MasterFormat 2014 TitleAudio-Visual Equipment
  • OmniClass Number23-37 15 29 11 13
  • OmniClass TitleLoudspeakers