EN-CM5T6 EN54-24 Certified 5" Ceiling Speaker
Biamp

EN-CM5T6 EN54-24 Certified 5" Ceiling Speaker

The EN-CM5T6 is a 5.25” built-in ceiling speaker made of powder coated steel (RAL 9010 equivalent), equipped with a high efficiency full range speaker and a multi tap 100 volt transformer, all certified according EN 54-24.

The unit is equipped with a ceramic speaker line connector block, thermal fuse and a metal fire dome.

The installation of this speaker is easy thanks to the spring-loaded clamps and the included PG16 cable gland. The speaker with its excellent intelligibility is a perfect budget-oriented solution for background music, paging and evacuation systems messages.

The EN-CM5T6 100-volt speaker is equipped with a reliable 1.5 – 3 – 6 watts 100 volt transformer.

Specifikim
  • Keywords: en54-24, en54-24 certified, 5' ceiling speaker, ceiling, speaker, loudspeaker, 100volt, 100 volt, en-cm5t6, metal fire dome, background, music, paging, evacuation, message,

Specifikime teknike
  • Referencë unikeen-cm5t6_commercial-loudspeakers-en54-24
  • Familja e produkteveCommercial Loudspeakers
  • Grupi i produkteveCommercial Loudspeakers En54 24
  • LlojiObjekt (një objekt të vetëm)
  • Data e botimit2023-10-23
  • Numri i botimit1
Të ngjashme
  • Projektuar nëShtetet e Bashkuara
  • Prodhuar nëShtetet e Bashkuara
Klasifikimi
  • Kategoria BIMobjectElektronikë - Audio
  • IFC classificationObjekt
  • Kodi ETIMEC000682
  • Emri ETIMLoudspeaker set
  • Emrin UNSPSCAudio and visual presentation and composing equipment
  • UNSPSC code4511
  • Uniclass 2015 CodePr_70_75_36_50
  • Uniclass 2015 PërshkrimLoudspeakers
  • CSI MasterFormat 2014 Code11 52 00
  • CSI MasterFormat 2014 TitleAudio-Visual Equipment
  • OmniClass Number23-37 15 29 11 13
  • OmniClass TitleLoudspeakers