Membrane 5 1-layer compact roof system for paving slabs on concrete insulated with cellular glass
Icopal

Membrane 5 1-layer compact roof system for paving slabs on concrete insulated with cellular glass

1-layer SBS-modified bitumen built-in membrane torch applied on concrete substrate insulated with cellular glass for paving slabs:
1. Substrate: concrete
2. Primer
3. Glue:
Icopal Block Bitumen 95/35
4. Insulation:
Cellular glass
5. Membrane 5
6. Paving slabs

Specifikim
  • 1-layer SBS-modified bitumen built-in membrane torch applied on cellular glass insulated concrete substrate for paving slabs.
    System can be used where there is a need for insulation on concrete substrate.

Specifikime teknike
  • Referencë unikemembrane-5-plattor-cellglas-betong
  • Familja e produkteveWater Proofing Membrane
  • Grupi i produkteveBuilt in system
  • LlojiObjekt (një objekt të vetëm)
  • Data e botimit2024-10-10
  • Numri i botimit1
  • Gjerësia (mm)1000
Të ngjashme
  • Materiali kryesorBitumen
  • Projektuar nëSuedi
  • Prodhuar nëSuedi
Klasifikimi
  • Kategoria BIMobjectMateriale ndërtimi - Hidroizolues & Membrane
  • IFC classificationKulmet
  • Kodi ETIMEG020300
  • Emri ETIMBuilding - Roofing materials
  • Uniclass 2015 CodeSs_30_40_30_71
  • Uniclass 2015 PërshkrimReinforced bitumen membrane inverted roof covering systems
  • CSI MasterFormat 2014 Code07 52 16.13
  • CSI MasterFormat 2014 TitleTorch-Applied Styrene-Butadiene-Styrene Modified Bituminous Membrane Roofing
  • OmniClass Number23-13 39 31 11
  • OmniClass TitleSingle Layer Roof Membranes