Tourlock 180+90 (USA) High Security Revolving Door
Boon Edam

Tourlock 180+90 (USA) High Security Revolving Door

The High Security Revolving DoorThe Tourlock 180+90 is an automated four wing security revolving door. It is the most advanced, high security revolving door in the Boon Edam product range that offer maximum throughput, allowing users to enter and leave the building at the same time. An optional piggybacking detection system for the Tourlock 180+90 is StereoVision, which recognizes shapes, size and volume in three dimensions using time of flight technology, a combination of near infrared and optical sensors. By analyzing these data, the system determines the number of people attempting to enter in a single compartment on one authorization and stops the door when a violation occurs.
New! BoonConnect Software System
BoonConnect is an IP-addressable, proprietary software system that provides diagnostic and configuration tools for the technician and facility manager. Users can access door operations and events using devices such as a tablet, laptop or smartphone via secured corporate network.

The Tourlock 180+90 has been tested and certified by Intertek to conform to UL Standards 325 & 2593 and CSA 22.2#247 (Canada).

Please take a look at our range of revolving doors, security doors & portals, optical turnstiles, tripod turnstiles, access gates and full height turnstiles to ensure the security of your entry and perimeter.



Video of Mxfmjte_9lA
Instruction VideosVideo of rzmD39TXa7k
Video of NdWVX_6JD7E
Video of HVE5bGuOVE8
Specifikime teknike
  • Referencë unikeboon-edam_0007
  • Familja e produkteveSecurity Doors
  • Grupi i produkteveSecurity Doors and Portals
  • LlojiObjekt (një objekt të vetëm)
  • Data e botimit2015-11-30
  • Numri i botimit1
Të ngjashme
  • Projektuar nëShtetet e Bashkuara
  • Prodhuar nëShtetet e Bashkuara
Klasifikimi
  • Kategoria BIMobjectDyert - Sigurimi
  • CSI MasterFormat 2014 Code08 42 33
  • CSI MasterFormat 2014 TitleRevolving Door Entrances
  • OmniClass Number23-13 33 23 15 13
  • OmniClass TitleRevolving Door Stainless-Steel-Framed Storefronts

Rajoni i disponueshëm

North America South America
Anguilë
Argjentinë
Antigua dhe Barbuda
Bolivi
Arubë
Brazil
Bahamas
Ekuador
Barbados
Guajanë
Belizë
Guiana franceze
Bermude
Ishujt Falkland (Islas Malvinas)
Dominikë
Kili
Granadë
Kolumbi
Guadelupë
Paraguaj
Guatemalë
Peru
Haiti
Surinami
Honduras
Uruguai
Ishujt e Virgjër Britanikë
Venezuelë
Ishujt e Virgjër të SHBA
Ishujt Kajman
Kanadë
Karaibe Holandë
Kolektiviteti i Shën Martinit
Kosta Rika
Kubë
Kuraçao
Martinikë
Meksikë
Montserat
Nikaragua
Panama
Porto Riko
Republika Domenikane
Salvador
Sen-Bartelemi
Shën Kitts dhe Nevis
Shën Lucia
Shën Pierre dhe Miquelon
Shën Vincent dhe Grenadinet
Shtetet e Bashkuara
Sint-Marten
Trinidad dhe Tobago
Turks dhe Caicos Islands
Xhamaika