TAP 50 (USA) Half-Cylinder Security Portal
Boon Edam

TAP 50 (USA) Half-Cylinder Security Portal

The High Security Retrofit SolutionThe TAP 50 is a fully programmable half cylinder portal that can be placed over an existing door to create an anti-piggybacking solution at a relatively low cost. Available with bullet resistant glass and uni-directional or bi directional electrical controls. Choose from recessed mounting or surface mounting – contact us for details!
Safety and Emergency Controls
  • Inside call button and intercom in the event that assistance is needed.
  • Remote control panel that opens both doors for continuous entry and exit.
  • Connections can be made to the building’s fire alarm system, opening both doors immediately to allow evacuation.
  • Battery back-up system allows for two hours of continuous use.
  • Mechanical release lever that releases the door on the public side.
  • Hand crank to open the door on the secure side.

Please take a look at our range of revolving doors, security doors & portals, optical turnstiles, tripod turnstiles, access gates and full height turnstiles to ensure the security of your entry and perimeter.
Instruction VideoVideo of XBYFfloRB54
Specifikime teknike
  • Referencë unikeboon-edam_0011
  • Familja e produkteveSecurity Doors
  • Grupi i produkteveSecurity Doors and Portals
  • LlojiObjekt (një objekt të vetëm)
  • Data e botimit2015-11-30
  • Numri i botimit1
Të ngjashme
  • Projektuar nëShtetet e Bashkuara
  • Prodhuar nëShtetet e Bashkuara
Klasifikimi
  • Kategoria BIMobjectDyert - Sigurimi

Rajoni i disponueshëm

North America South America
Anguilë
Argjentinë
Antigua dhe Barbuda
Bolivi
Arubë
Brazil
Bahamas
Ekuador
Barbados
Guajanë
Belizë
Guiana franceze
Bermude
Ishujt Falkland (Islas Malvinas)
Dominikë
Kili
Granadë
Kolumbi
Guadelupë
Paraguaj
Guatemalë
Peru
Haiti
Surinami
Honduras
Uruguai
Ishujt e Virgjër Britanikë
Venezuelë
Ishujt e Virgjër të SHBA
Ishujt Kajman
Kanadë
Karaibe Holandë
Kolektiviteti i Shën Martinit
Kosta Rika
Kubë
Kuraçao
Martinikë
Meksikë
Montserat
Nikaragua
Panama
Porto Riko
Republika Domenikane
Salvador
Sen-Bartelemi
Shën Kitts dhe Nevis
Shën Lucia
Shën Pierre dhe Miquelon
Shën Vincent dhe Grenadinet
Shtetet e Bashkuara
Sint-Marten
Trinidad dhe Tobago
Turks dhe Caicos Islands
Xhamaika