Lifeline Speedlane Open (USA) Optical Turnstile
Boon Edam

Lifeline Speedlane Open (USA) Optical Turnstile

The Barrier Free Speed GateThe Speedlane Open assists with channelling the flow of people entering and moving around buildings. Commonly operating in multiples, it acts as a boundary between public and private worlds, guiding users to their destination under the watchful eyes of a security guard. It interacts with both worlds to ensure the right people are channelled to the right place, alerting security guards if there is a breach of access.

Part of the Lifeline series, the Speedlane Open has been designed to the highest standards, ahead of industry trends:
  • using unique sensors which detect visitors approaching
  • a sleep function to save energy; pulsing light strips to guide the user
  • intuitive and proven symbols to make it user friendly
  • ergonomic design for customer comfort
  • customization possibilities in fitting with interior design
  • premium quality materials
CustomizationThe Speedlane Open is available in a wide variety of color options. Whether making a statement, fitting with corporate identity colours or creating a harmonious interior design, the Speedlane Open can be customized to the latest design trends, offering the opportunity to blend-in or stand-out from its surroundings.

In fitting with the latest design trends, the Speedlane Open is available with the current trending color finishes.
  • Business
  • Elements
  • Expressions


User friendlyAs the user approaches, the Speedlane comes to life. A pulse of light travels along the unit drawing the eye up; a modern arrow symbol directs the user through, as a panel lights up within the smooth black curved glass top, inviting the user to present a valid ‘pass’; a ‘pass’ is presented and upon authorization the user is guided through as the pulse of light travels across the lane. The cycle is complete and the Speedlane is ready for its next user. After a set time period without user engagement, the Speedlane will fall back to sleep to save energy.
Options
  • Single lane or multiple lane set-up
  • External control panel
Universal ControlThe BoonTouch is a universal control panel which can be used to operate the Speedlane Swing remotely, from a reception area or security desk. It is able to operate any combination of up to six security access solutions. With a user friendly interface, the BoonTouch allows for the control of individual lanes, multiple lanes and to control an alarm situation.
Product VideosVideo of f8TRRqkmWgk
Video of kySq78Rj7GQ
Specifikime teknike
  • Referencë unikeboon-edam_0016
  • Familja e produkteveTurnstiles
  • Grupi i produkteveOptical Turnstiles
  • LlojiObjekt (një objekt të vetëm)
  • Data e botimit2015-11-30
  • Numri i botimit1
Të ngjashme
  • Projektuar nëShtetet e Bashkuara
  • Prodhuar nëShtetet e Bashkuara
Klasifikimi
  • Kategoria BIMobjectDyert - Sigurimi
  • CSI MasterFormat 2014 Code11 14 13.19
  • CSI MasterFormat 2014 TitleTurnstiles
  • OmniClass Number23-29 13 23 11
  • OmniClass TitleWaist Height Turnstiles

Rajoni i disponueshëm

North America South America
Anguilë
Argjentinë
Antigua dhe Barbuda
Bolivi
Arubë
Brazil
Bahamas
Ekuador
Barbados
Guajanë
Belizë
Guiana franceze
Bermude
Ishujt Falkland (Islas Malvinas)
Dominikë
Kili
Granadë
Kolumbi
Guadelupë
Paraguaj
Guatemalë
Peru
Haiti
Surinami
Honduras
Uruguai
Ishujt e Virgjër Britanikë
Venezuelë
Ishujt e Virgjër të SHBA
Ishujt Kajman
Kanadë
Karaibe Holandë
Kolektiviteti i Shën Martinit
Kosta Rika
Kubë
Kuraçao
Martinikë
Meksikë
Montserat
Nikaragua
Panama
Porto Riko
Republika Domenikane
Salvador
Sen-Bartelemi
Shën Kitts dhe Nevis
Shën Lucia
Shën Pierre dhe Miquelon
Shën Vincent dhe Grenadinet
Shtetet e Bashkuara
Sint-Marten
Trinidad dhe Tobago
Turks dhe Caicos Islands
Xhamaika