Circlelock Solo - High Security Portal | (EMEA-ASIA)
Circlelock Solo - High Security Portal | (EMEA-ASIA)
Circlelock Solo - High Security Portal | (EMEA-ASIA)
Circlelock Solo - High Security Portal | (EMEA-ASIA)
Circlelock Solo - High Security Portal | (EMEA-ASIA)
Circlelock Solo - High Security Portal | (EMEA-ASIA)
Circlelock Solo - High Security Portal | (EMEA-ASIA)
Circlelock Solo - High Security Portal | (EMEA-ASIA)
    Boon Edam

    Circlelock Solo - High Security Portal | (EMEA-ASIA)

    Offering the highest level of physical protection in a security entrance, the Circlelock Solo is the ultimate defence against intrusion into sensitive areas of a building. Ensuring only one authorised person enters at a time, high security portals eliminate the need for manned supervision or guards. The salary of a guard supervising a swing door or open walkway 24 / 7 / 365, therefore provides a return on investment in under a year.

    The Ultimate Single-entry Mantrap Door

    The round, cylindrical compartment features two interlocking, automatic sliding doors. Upon authorisation, the first door opens allowing a user to enter the portal. Integrated sensors confirm the user is alone and if so, a signal is given to the second sliding door to open, completing the passage into the secure area. A secondary biometric system can be used to confirm identity once inside the chamber.

    • Space efficient cylinder compartment with an interlocking door system for accurate tailgating detection 
    • Anti-piggybacking system (StereoVision – one or two-way)
    • Working principle supports bi-directional traffic, multi-factor authentication   
    • Self-managed – no manned supervision required
    • Steel floor construction facilitating mounting on a computer floor
    • Surface mount supporting cost effective quick installation
    • Onboard user communication system (integrated visual and audio feedback signalling)
    • Seamless integration and feedback with access control systems, biometric devices and building management systems
    • Fail-safe operation as standard, fail-secure optional
    • Support for emergency egress (subject to local regulations)
    • Supervised disabled entry is possible
    Specifikim
    • Throughput
      • Capacity (per minute in one direction)
      5-6, dependent on access control system
      • Standard unit size (w x h)
      1000 x 2200 mm
      • Standard dimensions
      584mm throat opening, 200mm canopy height, two door wings
      • Level Up high
      2100–2600 mm / canopy height 200-600mm, in increments of 100mm
      • Level Up wide
      1500 mm diameter
      Security
      • Security level
      High - prevent
      • Level Up Security
      StereoVision Piggybacking detection, Biometric authorisation
      Safety
      • Standard
      Fail-safe operation, fire alarm connection, vandal resistant
      • Level Up Safety
      Burglar or bullet resistant protection packages
      Aesthetics
      • Standard finish
      Powder Coated Aluminium
      • Level Up aesthetics
      Stainless steel, anodic coating, anodizing, brass
      Technology
      • Power Supply
      110-240 VAC, 50 / 60 Hz
      • Operating Power
      65W
      • Operating temperature
      -15°C / +5°F to +50°C / +122°F
      • Weight
      750 Kg
      Comfort
      • Lighting
      LED lighting

    Specifikime teknike
    • Referencë unikecirclelock-solo-emea
    • Familja e produkteveSecurity Doors
    • Grupi i produkteveSecurity Doors and Portals
    • LlojiObjekt (një objekt të vetëm)
    • Data e botimit2019-09-18
    • Numri i botimit1
    Të ngjashme
    • Materiali kryesorAlumin
    • Materiali dytësorXham
    • Projektuar nëHolandë
    • Prodhuar nëHolandë
    Klasifikimi
    • Kategoria BIMobjectDyert - Sigurimi
    • Uniclass 2015 CodeSs_25_30_20_77
    • Uniclass 2015 PërshkrimSliding doorset systems
    • CSI MasterFormat 2014 Code08 32 00
    • CSI MasterFormat 2014 TitleSliding Glass Doors
    • OmniClass Number23-17 11 27 11
    • OmniClass TitleTrap Doors

    Rajoni i disponueshëm

    Asia Europe Oceania Africa
    Afganistan
    Austri
    Australi
    Algjeri
    Arabia Saudite
    Belgjikë
    Fixhi
    Egjipt
    Armeni
    Bjellorusi
    Guam
    Marok
    Azerbaixhan
    Bosnjë dhe Hercegovinë
    Ishujt Cook
    Tunizi
    Bangladesh
    Bulgari
    Ishujt Marshall
    Brunei
    Danimarkë
    Ishujt Minor Periferik të Shteteve të Bashkuara
    Butan
    Estoni
    Ishujt Pitcairn
    Emiratet e Bashkuara Arabe
    Finlandë
    Ishujt Solomon
    Filipinet
    Francë
    Ishujt Veriore të Marianës
    Gjeorgji
    Gjermani
    Ishulli Norfolk
    Indi
    Greqi
    Kaledonia e Re
    Indonezi
    Holandë
    Kiribati
    Irak
    Hungari
    Nauru
    Iran
    Irlandë
    Niue
    Izrael
    Islandë
    Palau
    Japoni
    Itali
    Papua Guinea e Re
    Jemen
    Kroacia
    Polinezia franceze
    Jordani
    Letoni
    Samoa
    Kamboxhi
    Lituani
    Samoa amerikane
    Katar
    Luksemburg
    Shtetet Federale të Mikronezisë
    Kazahstan
    Mali i Zi
    Timor-Leste
    Kinë
    Maqedonia e Veriut
    Tokelau
    Kirgistan
    Mbretëria e Bashkuar
    Tonga
    Korea e jugut
    Moldovë
    Tuvalu
    Korea e Veriut
    Norvegji
    Vanuatu
    Kuveit
    Poloni
    Wallis dhe Futuna
    Laos
    Portugali
    Zelanda e Re
    Liban
    Qipro
    Malazi
    Republika Çeke
    Mianmar (Burmë)
    Rumani
    Mongoli
    Rusi
    Neoal
    Serbi
    Oman
    Shqipëri
    Pakistan
    Sllovaki
    Palestinë
    Sllovenia
    Siria
    Spanjë
    Sri-Lankë
    Suedi
    Tajlandë
    Svalbard dhe Jan Mayen
    Tajvan
    Ukrainë
    Taxhikistan
    Zvicër
    Turkmenistan
    Turqi
    Uzbekistan
    Vietnam