BAVARIA ROOF 2.0
BAVARIA ROOF 2.0
BAVARIA ROOF 2.0
BAVARIA ROOF 2.0
    BP2

    BAVARIA ROOF 2.0

    BAVARIA ROOF 2.0 is a distinctive design full of character, providing the perfect effect for any roof. The two-module form of the compact product means easier and faster installation as well as reduced waste.

    The product is covered by a manufacturer's warranty of up to 40 years.

    Specifikim
    • Effective width: 1120 mm
      Total width: 1206 mm
      Thickness of steel sheet: 0,5 mm
      Total profile height: 50/60 mm
      Height of forming: 30/40 mm
      Module length: 350 mm
      Weight: ~ 4,5 kg/m2
      Effective area (cladding) of a single sheet: 0,784 m2
    Specifikime teknike
    • Referencë unikebavaria-roof-20
    • Familja e produkteveROOF TILES
    • Grupi i produkteveCOMPACT SERIES
    • LlojiMaterial për ndërtim
    • Data e botimit2021-11-10
    • Numri i botimit1
    • Gjatësia (mm)60
    • Gjerësia (mm)1206
    • Thellësia (mm)0.5
    Të ngjashme
    • Materiali kryesorÇelik
    • Projektuar nëPoloni
    • Prodhuar nëPoloni
    • Weight Net (kg)0.78
    Klasifikimi
    • Kategoria BIMobjectNdërtim - Çatitë

    Rajoni i disponueshëm

    Europe
    Austri
    Belgjikë
    Bulgari
    Gjermani
    Holandë
    Hungari
    Lituani
    Poloni
    Republika Çeke
    Serbi
    Sllovaki