Thermostatic diverter valve for solar thermal systems
Thermostatic diverter valve for solar thermal systems
    Caleffi

    Thermostatic diverter valve for solar thermal systems

    Thermostatic diverter valve for solar thermal systems. Brass body. Chrome plated. Max. working pressure: 10 bar. Factory setting: 45 °C. Max. inlet temperature: 100 °C. Visit bim.caleffi.com to stay updated.
    Specifikim
    • The thermostatic diverter valve is used in solar thermal systems that produce hot water for domestic purposes. Its function is to divert the water coming from the solar water storage directly to the users or to a storage system for integration according to the set temperature. This particular series of diverter valves can work continuously with hot water supplied at high temperatures from the solar system storage tank
    Specifikime teknike
    • Referencë unike262040
    • LlojiObjekt (një objekt të vetëm)
    • Data e botimit2019-08-26
    • Numri i botimit1
    Të ngjashme
    • Materiali kryesorTunxh
    • Projektuar nëItali
    • Prodhuar nëItali
    Klasifikimi
    • Kategoria BIMobjectPajisje hidraulike - Valvul
    • IFC classificationValvul
    • Emrin UNSPSCValves
    • UNSPSC code401416
    • Uniclass 2015 CodeEn_70_10_80
    • Uniclass 2015 PërshkrimSolar panel fields
    • CSI MasterFormat 2014 Code22 00 00
    • CSI MasterFormat 2014 TitlePlumbing
    • OmniClass Number23-27 00 00
    • OmniClass TitleGeneral Facility Services Products
    • CSI UniFormat II CodeD20
    • CSI UniFormat II TitlePLUMBING