Standard Side/Down Discharge Rooftop Filtered Make-up Air Fan

Standard Side/Down Discharge Rooftop Filtered Make-up Air Fan

4.6 nga 5 yje4.6(9 vlerësime)
For Submittal Drawings please click here.
For Specification please click here.
For Comprehensive Supply Fan Information please click here.
For Supply Fan Performance Data please click here.

  • Air Volume: 2 - 6000 cfm
  • Maximum SP: 2" wg. @ standard air density

    This economical blower is designed to deliver fresh outside make up air for installations requiring frequent air changes. Units are designed for outdoor applications, and are available in vertical or horizontal discharge configurations.
    Units are available in sizes up to 6,000 CFM, and external static pressures up to 2" W.G. Units have a removable lid to provide ample access to all internal components. Standard features include vibration isolation, high efficiency motors, and adjustable drive sheaves (belt drive units only). Units consist of a galvanized enclosure with a blower and motor. Belt drive units also include pulleys and belt(s). This unit has a standard horizontal inlet designed to accommodate an outside air inlet hood with standard 2" filters.
    Combination packages that include both exhaust and supply fans mounted on a single roof curb are also available, please contact your sales representative for more information.

    FEATURES & BENEFITS
  • Unit housing made from G90 galvanized steel.
  • Blower mounted on vibration isolators.
  • High efficiency motors standard.
  • Variable pitch motor pulley allows for field adjustment and system balancing. (belt drive units only)
  • Unit available in down or straight through discharge.
  • 2" washable filters standard.
  • Disconnect switch.
  • Spring loaded lid latches.
  • Speed control standard on direct drive units.

    OPTIONS
  • Gravity intake damper.
  • Motorized intake damper.
  • Roof curbs.
  • Wall mount kit.
  • VAV packages
  • Extra set of V-Belts. (belt drive units only)

    CERTIFICATIONS
    The NSAU Model has been certified by ITS. This certification mark indicates that the product has been tested to and has met the minimum requirements of a widely recognized (consensus) U.S. products safety standard, that the manufacturing site has been audited, and that the applicant has agreed to a program of periodic factory follow-up inspections to verify continued performance.

    Model NSAU is ETL Listed under file number J20029811-001 and complies with UL705 and CSA C22.2, No. 113 Standards.
  • Specifikime teknike
    • Referencë unikecaptiveaire-041
    • Familja e produkteveHVAC
    • Grupi i produkteveAir Handling Units
    • LlojiObjekt (një objekt të vetëm)
    • Data e botimit2012-09-26
    • Numri i botimit1
    Të ngjashme
    • Projektuar nëShtetet e Bashkuara
    • Prodhuar nëShtetet e Bashkuara
    Klasifikimi
    • Kategoria BIMobjectNgrohes, ventilimit dhe ajrit të kondicionuar - Kondicioner
    • Uniclass 2015 CodeSs_65_40_33_51
    • Uniclass 2015 PërshkrimMechanical supply ventilation systems
    • CSI MasterFormat 2014 Code23 00 00
    • CSI MasterFormat 2014 TitleHeating, Ventilating, and Air Conditioning (HVAC)
    • OmniClass Number23-33 00 00
    • OmniClass TitleHVAC Specific Products and Equipment
    • CSI UniFormat II CodeD30
    • CSI UniFormat II TitleHVAC

    Rajoni i disponueshëm

    North America
    Anguilë
    Antigua dhe Barbuda
    Arubë
    Bahamas
    Barbados
    Belizë
    Bermude
    Dominikë
    Granadë
    Grenlandë
    Guadelupë
    Guatemalë
    Haiti
    Honduras
    Ishujt e Virgjër Britanikë
    Ishujt e Virgjër të SHBA
    Ishujt Kajman
    Kanadë
    Karaibe Holandë
    Kolektiviteti i Shën Martinit
    Kosta Rika
    Kubë
    Kuraçao
    Martinikë
    Meksikë
    Montserat
    Nikaragua
    Panama
    Porto Riko
    Republika Domenikane
    Salvador
    Sen-Bartelemi
    Shën Kitts dhe Nevis
    Shën Lucia
    Shën Pierre dhe Miquelon
    Shën Vincent dhe Grenadinet
    Shtetet e Bashkuara
    Sint-Marten
    Trinidad dhe Tobago
    Turks dhe Caicos Islands
    Xhamaika