Sure-White EPDM

Sure-White EPDM

About Sure-White EPDMSure-White EPDM is an ideal solution for building owners looking to reduce air conditioning costs without compromising performance or durability. Offering the same material characteristics as Carlisle's standard EPDM, Sure-White membranes have over 20 years of proven field performance, come in sheet sizes up to 20' wide by 100' long, and comply with ASTM D4637 Type I.
Specifikime teknike
  • Referencë unikesure-white-epdm
  • Familja e produkteveMembrances
  • Grupi i produkteveEPDM
  • LlojiObjekt (një objekt të vetëm)
  • Data e botimit2026-08-27
  • Numri i botimit1
Të ngjashme
  • Projektuar nëShtetet e Bashkuara
  • Prodhuar nëShtetet e Bashkuara
Klasifikimi
  • Kategoria BIMobjectNdërtim - Çatitë
  • IFC classificationKulmet
  • Kodi ETIMEG019610
  • Emri ETIMRoofing materials
  • Uniclass 2015 CodeSs_30_40_95
  • Uniclass 2015 PërshkrimUnit roofing systems
  • CSI MasterFormat 2014 Code07 50 00
  • CSI MasterFormat 2014 TitleMembrane Roofing
  • OmniClass Number23-13 39 31
  • OmniClass TitleRoof Membranes