Atelier tiles collection
Atelier tiles collection
Atelier tiles collection
Atelier tiles collection
Atelier tiles collection
Atelier tiles collection
Atelier tiles collection
Atelier tiles collection
Atelier tiles collection

    Atelier tiles collection

    Atelier is the new collection of porcelain stoneware tiles that completes and complements the vast Casalgrande Padana range. These large-format monolith tiles are only 6.5 mm thick and come in 8 monochrome colours, adding an original and elegant touch to any setting. Atelier is a kaleidoscope of pastel porcelain stoneware tiles created to complement the concrete-effect, wood-effect, marble-effect, metal-effect and stone-effect collections on any interior or exterior wall in domestic and public spaces. Atelier’s modern and versatile palette adds a classy vibe to any contemporary setting and is perfect for metropolitan lofts and Nordic-style homes.

    Specifikim
    • Available sizes: 30x 30, 40x120, 60x120, 120x120, 120x278 

      Colours: 8 colours 

      Thickness: 6.5 mm

      Antibacterial Self Cleaning treatment: upon request

    Specifikime teknike
    • Referencë unikeatelier-tiles-collection
    • LlojiObjekt (një objekt të vetëm)
    • Data e botimit2022-09-13
    • Numri i botimit1
    Të ngjashme
    • Projektuar nëItali
    • Prodhuar nëItali
    Klasifikimi
    • Kategoria BIMobjectMateriale ndërtimi - Pllaka
    • IFC classificationDuke mbuluar
    • Emrin UNSPSCCeramic tiles or flagstones
    • UNSPSC code30131704
    • Uniclass 2015 CodePr_35_93_96_19
    • Uniclass 2015 PërshkrimCeramic tiles
    • CSI MasterFormat 2014 Code09 30 13
    • CSI MasterFormat 2014 TitleCeramic Tiling
    • OmniClass Number23-15 17 13 13 13
    • OmniClass TitleCeramic Tile Flooring