Orleane - Cladding slate
Orleane - Cladding slate
Orleane - Cladding slate
Orleane - Cladding slate
Orleane - Cladding slate
Orleane - Cladding slate
Orleane - Cladding slate
Orleane - Cladding slate
Orleane - Cladding slate
    Cedral

    Orleane - Cladding slate

    Aesthetic and economical, Orleane slate is a universal solution that adapts to all types of architecture, covering both classic and modern roofs, in both new-build and renovation projects. It can also be used for ventilated cladding.

    Orleane slate comes with a 15-year guarantee on product characteristics and colour.

    Orleane slate is available in Anthracite and Brown.

    Specifikim
    • Orléane slates can be used for both roofing and ventilated cladding.

      For roofing, Orléane slates must be installed in accordance with current French roofing regulations. Refer to NF DTU 40.13 "Couverture en ardoises fibres-ciment".

      For ventilated cladding, Kergoat slates must be installed in accordance with the rules of the trade in force in mainland France. Refer to NF DTU 45.4 part P 1-1-5 "Insulation thermique par l'extérieur en bardage rapporté avec lame d'air ventilée".

    Specifikime teknike
    • Referencë unikefac-orleane
    • Familja e produkteveFacade
    • Grupi i produkteveWall shingles
    • LlojiObjekt (një objekt të vetëm)
    • Data e botimit2024-07-29
    • Numri i botimit1
    Të ngjashme
    • Materiali kryesorFibër çimento
    • Projektuar nëFrancë
    • Prodhuar nëFrancë
    Klasifikimi
    • Kategoria BIMobjectMuret - Veshja
    • IFC classificationMuri i perdeve
    • Uniclass 2015 CodeSs_25_20
    • Uniclass 2015 PërshkrimWall cladding systems
    • CSI MasterFormat 2014 Code07 46 46
    • CSI MasterFormat 2014 TitleFiber-Cement Siding
    • OmniClass Number23-13 37 15 15
    • OmniClass TitleMineral Fiber Cement Exterior Siding

    Rajoni i disponueshëm

    Europe
    Francë