Monument Gate Stone Veneer
Monument Gate Stone Veneer

    Monument Gate Stone Veneer

    Bold and strong in its stance, Monument Gate brings the feeling of substance with stones equal in 8-inch height, but varying in length. This style creates a distinct and forthright focal point, suggestive of gateway monuments throughout the country. Monument Gate speaks with an authority and intensity that homeowners and commercial contractors find appealing. The soft, cream-like color of Winter Valley enhances the statement of influence the style makes in any setting. *Colors shown in images may vary slightly from actual product.

    Specifikim
    • Stone Dimensions: Small Approx. 8" x 12", Medium Approx. 8" x 16",  Large Approx. 8" x 20"

      Coverage: 20.25 sf per Box

      Color Options:

      • Winter Valley

      Universal sill pieces are available.

      Non-rated and Class B fire rated options available.

    Specifikime teknike
    • Referencë unikemonument-gate-stone-veneer
    • Familja e produkteveMortarless Series
    • Grupi i produkteveMonument Gate
    • LlojiObjekt (një objekt të vetëm)
    • Data e botimit2026-05-15
    • Numri i botimit1
    Të ngjashme
    • Projektuar nëShtetet e Bashkuara
    • Prodhuar nëShtetet e Bashkuara
    Klasifikimi
    • Kategoria BIMobjectMuret - Veshja
    • IFC classificationDuke mbuluar
    • Kodi ETIMEG020350
    • Emri ETIMBuilding - Facade cladding
    • Uniclass 2015 CodeSs_25_20
    • Uniclass 2015 PërshkrimWall cladding systems
    • CSI MasterFormat 2014 Code04 42 00
    • CSI MasterFormat 2014 TitleExterior Stone Cladding
    • OmniClass Number23-15 15 15
    • OmniClass TitleWall Cladding Panels