10" x 45 Elbow

10" x 45 Elbow

Engineered for venting applications, InnoFlue elbows provide stability to offsets in the vent system. The integrated EPDM gaskets assure an airtight seal while installing quickly without the need for glues, primers, or solvents. Effortlessly manage directional changes in the vent system with elbows evaluated to UL1738 and ULCS636. Crafted for durability and optimal performance, InnoFlue elbows come provide a quick solution to tricky vent layouts.

  • Evaluated to UL1738 and ULCS636 by ICC.
  • Integrated EPDM gasket assures airtight seal.
  • Durable and lightweight.
  • Installs quickly without glues, primers, or solvents.
  • Suitable for outdoor installation.
Specifikim
  • SpecificationsGeneralProduct Name10" x 45 ElbowTrade nameInnoFlueGTIN0815010012079Part number250405601470TechnicalColorGrayMaterialPPsSystem typeSingle wallDimensionsLength gross513 mm / 20.2 inchHeight274 mm / 10.8 inchDiameter flue pipe250 mm / 10 inchWidth393 mm / 15.5 inchNet weight1.568 kg / 3.5 lbsLogisticalIntrastat3917400090Base unit packagingUnpackedPackaging / Trade length513 mm / 20.2 inchPackaging / Trade height274 mm / 10.8 inchNumber per packaging1Gross weight1.568 kg / 3.5 lbsPackaging / Trade width393 mm / 15.5 inchPerformanceTemperature resistance (max.)120 °CCertificationCertificates (US/CAN)UL 1738 – ICC-ES / ULC S636 – ICC-ES

Specifikime teknike
  • Referencë unike10-x45elbow
  • Familja e produkteveElbows
  • Grupi i produkteveSingle Wall - Large diameter
  • LlojiObjekt (një objekt të vetëm)
  • Data e botimit2025-07-10
  • Numri i botimit1
Të ngjashme
  • Projektuar nëShtetet e Bashkuara
  • Prodhuar nëShtetet e Bashkuara
Klasifikimi
  • Kategoria BIMobjectNgrohes, ventilimit dhe ajrit të kondicionuar - Gyp
  • IFC classificationMontimi i tubave
  • Kodi ETIMEG015540
  • Emri ETIMFittings, flanges and connectors
  • Uniclass 2015 CodePr_65_65_25
  • Uniclass 2015 PërshkrimDuctwork and fittings
  • CSI MasterFormat 2014 Code23 31 13.19
  • CSI MasterFormat 2014 TitleMetal Duct Fittings
  • OmniClass Number23-33 49 00
  • OmniClass TitleHVAC Ductwork

Rajoni i disponueshëm

North America
Kanadë
Shtetet e Bashkuara