100mm/150mm to 4"/6" Concentric Increaser

100mm/150mm to 4"/6" Concentric Increaser

InnoFlue Concentric Increasers provide a versatile solution designed to enhance your exhaust system's performance and adaptability. Transition to a larger diameter while maintaining flow with centric vent design and combustion air intake. Evaluated to UL1738 and ULCS636 by ICC, InnoFlue Increasers optimize the vent layout for maximum efficiency. InnoFlue Concentric Increasers have the same powder white exterior as all InnoFlue Concentric Components.

  • Integrated combustion air intake and exhaust reduces components.
  • Optimizes vent system efficiency.
  • Evaluated to UL1738 and ULCS636 by ICC.
  • Durable and lightweight.
  • Installs quickly & easily without glues, primers, or solvents.
Specifikim
  • SpecificationsGeneralProduct Name100mm/150mm to 4''/6'' Concentric IncreaserTrade nameInnoFlueGTIN0815010013168Part number250408400140TechnicalColorWhiteMaterial flue pipePPsSystem typeConcentricMaterial air inlet pipeGalvanizedDimensionsLength gross176 mm / 6.9 inchHeight173 mm / 6.8 inchDiameter air inlet pipe150 mm / 6 inchWidth173 mm / 6.8 inchNet weight1.143 kg / 2.5 lbsDiameter flue pipe110 mm / 4 inchLogisticalIntrastat7609000000Base unit packagingUnpackedPackaging / Trade length176 mm / 6.9 inchPackaging / Trade height173 mm / 6.8 inchNumber per packaging1Gross weight1.143 kg / 2.5 lbsPackaging / Trade width173 mm / 6.8 inchPerformanceTemperature resistance (max.)120 °CCertificationCertificates (US/CAN)UL 1738 – ICC-ES / ULC S636 – ICC-ES

Specifikime teknike
  • Referencë unike100mm-150mm-to-4-6-concentric-Increaser
  • Familja e produkteveAdaptors
  • Grupi i produkteveConcentric
  • LlojiObjekt (një objekt të vetëm)
  • Data e botimit2025-07-10
  • Numri i botimit1
Të ngjashme
  • Projektuar nëShtetet e Bashkuara
  • Prodhuar nëShtetet e Bashkuara
Klasifikimi
  • Kategoria BIMobjectNgrohes, ventilimit dhe ajrit të kondicionuar - Gyp
  • IFC classificationMontimi i tubave
  • Kodi ETIMEG015540
  • Emri ETIMFittings, flanges and connectors
  • Uniclass 2015 CodePr_65_65_25
  • Uniclass 2015 PërshkrimDuctwork and fittings
  • CSI MasterFormat 2014 Code23 31 13.19
  • CSI MasterFormat 2014 TitleMetal Duct Fittings
  • OmniClass Number23-33 49 00
  • OmniClass TitleHVAC Ductwork