12" Tee Cap w/Drain

12" Tee Cap w/Drain

InnoFlue Tee Cap with Drain provide a versatile solution designed to optimize your exhaust system's performance and easily drain condensates. Rated to 230°F (110°C), The integrated 30 mm drain connects to InnoFlue siphons to efficiency evacuated moisture from the system while maintaining operational efficiency. InnoFlue Tee Caps with Drain are a part of InnoFlue's Condensate Management Portfolio.

  • Integrated 30mm drain connects with InnoFlue Siphon
  • Helps to efficiently manage condensates
  • Evaluated to UL1738 and ULCS636 by ICC.
  • Installs quickly & easily without glues, primers, or solvents.
  • Rated to 230°F (110°C).
Specifikim
  • SpecificationsGeneralProduct Name12" Tee Cap w/DrainTrade nameInnoFlueGTIN0815010012901Part number250407703440TechnicalColorGrayMaterialPPsSystem typeSingle wallShapeCircularDimensionsLength gross373.38 mm / 14.7 inchHeight350.52 mm / 13.8 inchDiameter flue pipe315 mm / 12 inchWidth350.52 mm / 13.8 inchNet weight4.08 kg / 9 lbsLogisticalIntrastat3917400090Base unit packagingUnpackedPackaging / Trade length373.38 mm / 14.7 inchPackaging / Trade height350.52 mm / 13.8 inchNumber per packaging1Gross weight4.082 kg / 9 lbsPackaging / Trade width350.52 mm / 13.8 inchPerformanceTemperature resistance (max.)120 °CCertificationCertificates (US/CAN)UL 1738 – ICC-ES / ULC S636 – ICC-ES

Specifikime teknike
  • Referencë unike12-teecapw-drain
  • Familja e produkteveCommon Venting and Condensate Managemenet
  • Grupi i produkteveSingle Wall - Large diameter
  • LlojiObjekt (një objekt të vetëm)
  • Data e botimit2025-09-02
  • Numri i botimit1
Të ngjashme
  • Projektuar nëShtetet e Bashkuara
  • Prodhuar nëShtetet e Bashkuara
Klasifikimi
  • Kategoria BIMobjectNgrohes, ventilimit dhe ajrit të kondicionuar - Gyp
  • IFC classificationMontimi i tubave
  • Kodi ETIMEG015540
  • Emri ETIMFittings, flanges and connectors
  • Uniclass 2015 CodePr_65_65_25
  • Uniclass 2015 PërshkrimDuctwork and fittings
  • CSI MasterFormat 2014 Code23 31 13.19
  • CSI MasterFormat 2014 TitleMetal Duct Fittings
  • OmniClass Number23-33 49 00
  • OmniClass TitleHVAC Ductwork