2"/4" Twin Pipe/Concentric Reversible Adaptor

2"/4" Twin Pipe/Concentric Reversible Adaptor

Seamlessly transition from InnoFlue Concentric to InnoFlue Single Wall with InnoFlue Reversible Concentric Adaptor. Meet any venting requirements and effortlessly manage any unforeseen obstacles with versatile adaptor that maximizes the best options from two different InnoFlue product families. Rated to Rated to 230°F (110°C), InnoFlue Concentric Adaptors are a user-friendly option that has been evaluated to UL1738 and ULCS636 by ICC.

  • Seamlessly transitions between InnoFlue Single Wall and InnoFlue Concentric components.
  • Reversible configurable options easily handles any obstacles and allows for maximum versatility.
  • Evaluated to UL1738 and ULCS636 by ICC.
  • Installs quickly & easily without glues, primers, or solvents.
  • Rated to 230°F (110°C).
Specifikim
  • SpecificationsGeneralProduct Name2"/4" Twin Pipe/Concentric Reversible AdaptorTrade nameInnoFlueGTIN0815010018217Part number250408200180TechnicalColorWhiteMaterial flue pipePPsSystem typeConcentricMaterial air inlet pipePPsDimensionsLength gross413 mm / 16.3 inchHeight166 mm / 6.5 inchDiameter air inlet pipe100 mm / 4 inchWidth259 mm / 10.2 inchNet weight0.538 kg / 1.2 lbsDiameter flue pipe60 mm / 2 inchLogisticalIntrastat3917400090Base unit packagingUnpackedPackaging / Trade length413 mm / 16.3 inchPackaging / Trade height166 mm / 6.5 inchNumber per packaging1Gross weight0.538 kg / 1.2 lbsPackaging / Trade width259 mm / 10.2 inchPerformanceTemperature resistance (max.)120 °CCertificationCertificates (US/CAN)UL 1738 – ICC-ES / ULC S636 – ICC-ES

Specifikime teknike
  • Referencë unike2-4-twin-pipe-concentric-reversible-adaptor
  • Familja e produkteveAdaptors
  • Grupi i produkteveConcentric
  • LlojiObjekt (një objekt të vetëm)
  • Data e botimit2025-07-10
  • Numri i botimit1
Të ngjashme
  • Projektuar nëShtetet e Bashkuara
  • Prodhuar nëShtetet e Bashkuara
Klasifikimi
  • Kategoria BIMobjectNgrohes, ventilimit dhe ajrit të kondicionuar - Gyp
  • IFC classificationMontimi i tubave
  • Kodi ETIMEG015540
  • Emri ETIMFittings, flanges and connectors
  • Uniclass 2015 CodePr_65_65_25
  • Uniclass 2015 PërshkrimDuctwork and fittings
  • CSI MasterFormat 2014 Code23 31 13.19
  • CSI MasterFormat 2014 TitleMetal Duct Fittings
  • OmniClass Number23-33 49 00
  • OmniClass TitleHVAC Ductwork

Rajoni i disponueshëm

North America
Kanadë
Shtetet e Bashkuara