2" to 3" Increaser

2" to 3" Increaser

InnoFlue Increasers provide a versatile solution designed to enhance your exhaust system's performance and adaptability. Transition to a larger diameter while maintaining flow with centric vent design. Evaluated to UL1738 and ULCS636 by ICC, InnoFlue Increasers optimize the vent layout for maximum efficiency. InnoFlue Increasers come in various diameter combinations to meet any venting requirement.

  • Optimizes vent system efficiency.
  • Evaluated to UL1738 and ULCS636 by ICC.
  • Durable and lightweight.
  • Installs quickly & easily without glues, primers, or solvents.
Specifikim
  • SpecificationsGeneralProduct Name2'' to 3'' IncreaserTrade nameInnoFlueGTIN0815010011324Part number250408100990TechnicalColorGrayMaterialPPsSystem typeSingle wallMaterial flue pipePPsDimensionsLength gross151.13 mm / 5.9 inchHeight96.52 mm / 3.8 inchDiameter flue pipe60 mm / 2 inchWidth96.52 mm / 3.8 inchNet weight0.08 kg / 0.2 lbsLogisticalIntrastat3917400090Base unit packagingUnpackedPackaging / Trade width96.52 mm / 3.8 inchNumber per packaging1Packaging / Trade length151.13 mm / 5.9 inchPackaging / Trade height96.52 mm / 3.8 inchCertificationCertificates (US/CAN)UL 1738 – ICC-ES / ULC S636 – ICC-ES

Specifikime teknike
  • Referencë unike2-to-3-increaser
  • Familja e produkteveIncreasers / Reducers
  • Grupi i produkteveSingle Wall - Small diameter
  • LlojiObjekt (një objekt të vetëm)
  • Data e botimit2025-07-10
  • Numri i botimit1
Të ngjashme
  • Projektuar nëShtetet e Bashkuara
  • Prodhuar nëShtetet e Bashkuara
Klasifikimi
  • Kategoria BIMobjectNgrohes, ventilimit dhe ajrit të kondicionuar - Gyp
  • IFC classificationMontimi i tubave
  • Kodi ETIMEG015540
  • Emri ETIMFittings, flanges and connectors
  • Uniclass 2015 CodePr_65_65_25
  • Uniclass 2015 PërshkrimDuctwork and fittings
  • CSI MasterFormat 2014 Code23 31 13.19
  • CSI MasterFormat 2014 TitleMetal Duct Fittings
  • OmniClass Number23-33 49 00
  • OmniClass TitleHVAC Ductwork