4" Commercial Appliance Adaptor SS to PPs

4" Commercial Appliance Adaptor SS to PPs

Approved for use with trusted OEM manufacturers, InnoFlue Stainless Steel to Polypropylene seamlessly transition from a Stainless Steel flue collar to InnoFlue Polypropylene Vent Systems. Evaluated to UL1738 and ULCS636 by ICC, and tested/approved by the appliance manufacturer, SS to PP appliance adaptors are engineered to ensure a safe, secure, and reliable connection between and InnoFlue Vent System. Consult Centrotherm OEM Matrix to verify correct appliance adaptor.

  • Approved for use by trusted appliance manufacturers.
  • Evaluated to UL1738 and ULCS636 by ICC.
  • Seamlessly transitions from stainless to polypropylene at flue collar.
  • Rated to 230°F (110°C).
  • Installs quickly & easily without glues, primers, or solvents.
Specifikim
  • SpecificationsGeneralProduct Name4" Commercial Appliance Adaptor SS to PPsTrade nameInnoFlueGTIN0815010014646Part number250408201150TechnicalColorGrayMaterialPPsSystem typeSingle wallMaterial flue pipePPsDimensionsLength gross193 mm / 7.6 inchHeight128 mm / 5 inchDiameter flue pipe110 mm / 4 inchWidth128 mm / 5 inchNet weight0.226 kg / 0.5 lbsLogisticalIntrastat3917400090Base unit packagingUnpackedPackaging / Trade length193 mm / 7.6 inchPackaging / Trade height128 mm / 5 inchNumber per packaging1Gross weight0.226 kg / 0.5 lbsPackaging / Trade width128 mm / 5 inchCertificationCertificates (US/CAN)UL 1738 – ICC-ES / ULC S636 – ICC-ESBack to overview

Specifikime teknike
  • Referencë unike4-commercial-appliance-adaptor-ss-to-pps
  • Familja e produkteveIncreasers / Reducers
  • Grupi i produkteveSingle Wall - Small diameter
  • LlojiObjekt (një objekt të vetëm)
  • Data e botimit2025-07-10
  • Numri i botimit1
Të ngjashme
  • Projektuar nëShtetet e Bashkuara
  • Prodhuar nëShtetet e Bashkuara
Klasifikimi
  • Kategoria BIMobjectNgrohes, ventilimit dhe ajrit të kondicionuar - Gyp
  • IFC classificationMontimi i tubave
  • Kodi ETIMEG015540
  • Emri ETIMFittings, flanges and connectors
  • Uniclass 2015 CodePr_65_65_25
  • Uniclass 2015 PërshkrimDuctwork and fittings
  • CSI MasterFormat 2014 Code23 31 13.19
  • CSI MasterFormat 2014 TitleMetal Duct Fittings
  • OmniClass Number23-33 49 00
  • OmniClass TitleHVAC Ductwork