4" x 15 Elbow

4" x 15 Elbow

Engineered for venting applications, InnoFlue elbows provide stability to offsets in the vent system. The integrated EPDM gaskets assure an airtight seal while installing quickly without the need for glues, primers, or solvents. Effortlessly manage directional changes in the vent system with elbows evaluated to UL1738 and ULCS636. Crafted for durability and optimal performance, InnoFlue elbows come provide a quick solution to tricky vent layouts.

  • Evaluated to UL1738 and ULCS636 by ICC.
  • Integrated EPDM gasket assures airtight seal.
  • Durable and lightweight.
  • Installs quickly without glues, primers, or solvents.
  • Suitable for outdoor installation.
Specifikim
  • SpecificationsGeneralProduct Name4" x 15 ElbowTrade nameInnoFlueGTIN0815010016947Part number250402201330TechnicalDimensionsLength gross206 mm / 8.1 inchHeight128 mm / 5 inchDiameter flue pipe110 mm / 4 inchWidth146 mm / 5.7 inchNet weight0.212 kg / 0.5 lbsLogisticalIntrastat3917400090Base unit packagingUnpackedPackaging / Trade length206 mm / 8.1 inchPackaging / Trade height128 mm / 5 inchNumber per packaging1Gross weight0.212 kg / 0.5 lbsPackaging / Trade width146 mm / 5.7 inchPerformanceTemperature resistance (max.)120 °CCertificationCertificates (US/CAN)UL 1738 – ICC-ES / ULC S636 – ICC-ES

Specifikime teknike
  • Referencë unike4-x15elbow
  • Familja e produkteveElbows
  • Grupi i produkteveSingle Wall - Small diameter
  • LlojiObjekt (një objekt të vetëm)
  • Data e botimit2025-07-10
  • Numri i botimit1
Të ngjashme
  • Projektuar nëShtetet e Bashkuara
  • Prodhuar nëShtetet e Bashkuara
Klasifikimi
  • Kategoria BIMobjectNgrohes, ventilimit dhe ajrit të kondicionuar - Gyp
  • IFC classificationMontimi i tubave
  • Kodi ETIMEG015540
  • Emri ETIMFittings, flanges and connectors
  • Uniclass 2015 CodePr_65_65_25
  • Uniclass 2015 PërshkrimDuctwork and fittings
  • CSI MasterFormat 2014 Code23 31 13.19
  • CSI MasterFormat 2014 TitleMetal Duct Fittings
  • OmniClass Number23-33 49 00
  • OmniClass TitleHVAC Ductwork