6" Low Profile Wall Termination

6" Low Profile Wall Termination

InnoFlue Low Profile Termination Kits are a simple and aesthetically pleasing conclusion to a horizontal exhaust run. Evaluated to UL1738 and ULCS636, InnoFlue Low Profile Terminations add style while containing all components to terminate the vent system. Black terminations provide a sleek look and install quickly.

  • Pleasing, low-profile aesthetic.
  • Sleek black polypropylene exterior.
  • Evaluated to UL1738 and ULCS636 by ICC.
  • Installs quickly & easily without glues, primers, or solvents.
  • Lightweight and durable.
Specifikim
  • SpecificationsGeneralProduct Name6" Low Profile Wall TerminationTrade nameInnoFlueGTIN0810017292448Part number250407403120TechnicalColorBlackMaterialPPsSystem typeSingle wallMaterial flue pipePPsDimensionsLength gross553 mm / 21.8 inchHeight473 mm / 18.6 inchDiameter flue pipe160 mm / 6 inchWidth324 mm / 12.8 inchNet weight4.435 kg / 9.8 lbsLogisticalIntrastat3925900000Base unit packagingUnpackedPackaging / Trade length553 mm / 21.8 inchPackaging / Trade height473 mm / 18.6 inchNumber per packaging1Gross weight4.435 kg / 9.8 lbsPackaging / Trade width324 mm / 12.8 inchPerformanceTemperature resistance (max.)120 °CCertificationCertificates (US/CAN)UL 1738 – ICC-ES / ULC S636 – ICC-ES

Specifikime teknike
  • Referencë unike6-lowprofilewalltermination
  • Familja e produkteveTerminations
  • Grupi i produkteveSingle Wall - Large diameter
  • LlojiObjekt (një objekt të vetëm)
  • Data e botimit2025-07-10
  • Numri i botimit1
Të ngjashme
  • Projektuar nëShtetet e Bashkuara
  • Prodhuar nëShtetet e Bashkuara
Klasifikimi
  • Kategoria BIMobjectNgrohes, ventilimit dhe ajrit të kondicionuar - Gyp
  • IFC classificationMontimi i tubave
  • Kodi ETIMEG015540
  • Emri ETIMFittings, flanges and connectors
  • Uniclass 2015 CodePr_65_65_25
  • Uniclass 2015 PërshkrimDuctwork and fittings
  • CSI MasterFormat 2014 Code23 31 13.19
  • CSI MasterFormat 2014 TitleMetal Duct Fittings
  • OmniClass Number23-33 49 00
  • OmniClass TitleHVAC Ductwork