Ubbink Air Excellent DBOX Internal Air Restrictor Ring

Ubbink Air Excellent DBOX Internal Air Restrictor Ring

The Ubbink Air Excellent DBOX Internal Air Restrictor Rings, installed in the distribution box, allows precise adjustment of the air flow rate for each duct, ensuring optimal ventilation performance. Each restrictor features twelve rings, with settings determined by the Aerflux configurator that indicates how many rings to remove. The rings are easily applied with simple pressure and can be quickly removed for cleaning or maintenance.

  • Precise air flow control for each duct individually
  • Easy, tool-free adjustment
Specifikim
  • Specifications

    • Function: Internal airflow restriction component

    • Compatible system: Air Excellent distribution boxes

    • Material: Durable polymer component

    • Application: Adjusting airflow within duct distribution systems

    • Installation: Installed inside distribution box connections

Specifikime teknike
  • Referencë unikeair-excellent-dbox-internal-air-restrictor-ring
  • Familja e produkteveAir Ventilation System
  • Grupi i produkteveAir Excellent Ventilation Ductwork
  • LlojiObjekt (një objekt të vetëm)
  • Data e botimit2026-03-17
  • Numri i botimit1
Të ngjashme
  • Projektuar nëHolandë
  • Prodhuar nëShtetet e Bashkuara
Klasifikimi
  • Kategoria BIMobjectNgrohes, ventilimit dhe ajrit të kondicionuar - Ventilimi mekanik
  • Kodi ETIMEC000059
  • Emri ETIMInstallation duct
  • Uniclass 2015 CodePr_20_85_12
  • Uniclass 2015 PërshkrimBunds and ducts
  • CSI MasterFormat 2014 Code23 31 00
  • CSI MasterFormat 2014 TitleHVAC Ducts and Casings
  • OmniClass Number23-33 49 00
  • OmniClass TitleHVAC Ductwork

Rajoni i disponueshëm

North America
Kanadë
Shtetet e Bashkuara